Smart has never been so simple.
With Toshiba Carrier VRF technology, heating and cooling only the spaces that need it is simple. 3-pipe heat recovery flow selector boxes provide flexibility and extensive piping runs great for a wide range of applications. Using the centralized controller, system operation and monitoring is extremely easy.
No Results Found
Description: This interface enables the RS485 communication signal to the Toshiba Carrier VRF Central Controller model: BMS-CT512OUL
Description: Line voltage controller mounted on the wall that enables the customer to control and monitor the operation of the VRF system by using an onsite computer.
Description: Interface enables integration to any 3rd party heat pump air handling unit (AHU) into the Toshiba Carrier SMMS-e and SHRM-e systems
Description: The combination of single port and multiport flow selector boxes provide ease and greater flexibility during piping layout for a given building.
Description: Wall-mounted thermostat that maintains room temperature by controlling unit operation.
Description: Low voltage thermostat mounted on the wall that maintains room temperature by controlling system operation.
Description: Thermostat mounted on the wall that maintains room temperature by controlling unit operation.
Description: Wall-mounted, allowing remote sensing of room temperature along with user interface with the system.
Description: Combination of a mounted receiver on an 4-way cassette indoor unit and handheld wireless remote.
Description: Combination of a mounted receiver on an underceiling indoor unit and handheld wireless remote.
Description: Combination of a wall/ceiling mounted receiver and a handheld wireless remote.
Description: Enables the communication between the Building Management System and VRF
Description: Used to connect and operate third-party Energy Recovery Ventilation (ERV).
Description: Allows remote sensing of room temperature without any user interface with the system.