Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

Toshiba Carrier DX Interface
DX-INTERFACE

DX interface enables integration to any 3rd party heat pump air handling unit (AHU) into the Toshiba Carrier SMMS-e and SHRM-e systems.

  • Two different types of control methods:
    • Return Air (RA) control
    • 0-10V control
  • Five different types of Pulse Motor Valve kit to meet capacity requirements
  • Power Supply: 208/230V-1-60Hz
  • Operating Temperature/Humidity: 22° to 115°F / 10 to 90% RH
  • Two different types of control methods:
    • Return Air (RA) control
    • 0-10V control
  • Five different types of Pulse Motor Valve kit to meet capacity requirements
  • Power Supply: 208/230V-1-60Hz
  • Operating Temperature/Humidity: 22° to 115°F / 10 to 90% RH