Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

Toshiba Carrier Flow Selector Box
FS-BOX

Flow Selector boxes are required on the Toshiba Carrier VRF heat recovery system available in multiple styles and sizes. Combination of single port and multiport Flow Selector boxes provide ease and greater flexibility during piping layout for a given building.

Product Features 

  • Available in three different styles – single port, single port (long) & multiport 
  • Single port Flow Selector box is powered from indoor unit 
  • Multiport Flow Selector box requires separate power supply 
  • Multiport Flow Selector box is available in 4 or 6 port configuration 

Reliability Features

  • Suitable for R-410a refrigerant 
  • Wiring complies with NEC requirements 
  • Unit constructed in accordance with ETL requirements 

Installation Features 

  • Single port Flow Selector box is powered from indoor unit 
  • Multiport Flow Selector box requires separate power supply

Product Features 

  • Available in three different styles – single port, single port (long) & multiport 
  • Single port Flow Selector box is powered from indoor unit 
  • Multiport Flow Selector box requires separate power supply 
  • Multiport Flow Selector box is available in 4 or 6 port configuration 

Reliability Features

  • Suitable for R-410a refrigerant 
  • Wiring complies with NEC requirements 
  • Unit constructed in accordance with ETL requirements 

Installation Features 

  • Single port Flow Selector box is powered from indoor unit 
  • Multiport Flow Selector box requires separate power supply