Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

Toshiba Carrier i-Vu® Interface
OPN-MTCC

The Toshiba Carrier VRF interface provides the capability to monitor or control a VRF system with multiple zones. When used with Carrier i-Vu®, a graphic is also provided for each zone to display zone information.

The OPN-MTCC is designed to make the integration to an i-Vu server (BMS system) as seamless as possible and has a built-in OpenLink.

The OpenLink has a pre-installed Snap file that will automatically associate all available control points.

  • Grouping based on floor, unit, area, tenant and level
  • Operating Mode, Turning ON/OFF
  • Enable or disable local remote control
  • Master scheduler
  • Display alarm + provide history for alarms
  • Maximum of 64 indoor units
  • Maximum of 16 refrigeration system
  • Premium polycarbonate cabinet
  • Factory provided mounting feet
  • Power supply 115-1-60Hz
  • Operating Temperature/Humidity: 32° ~ 104° F / 10 to 90% RH
  • Grouping based on floor, unit, area, tenant and level
  • Operating Mode, Turning ON/OFF
  • Enable or disable local remote control
  • Master scheduler
  • Display alarm + provide history for alarms
  • Maximum of 64 indoor units
  • Maximum of 16 refrigeration system
  • Premium polycarbonate cabinet
  • Factory provided mounting feet
  • Power supply 115-1-60Hz
  • Operating Temperature/Humidity: 32° ~ 104° F / 10 to 90% RH