Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

Toshiba Carrier LonWorks® LN Interface
TCB-IFLN642TLUL

The LonWorks® LN Interface enables the communication between the Building Management System (BAS) and VRF, allowing the customer to control the Toshiba Carrier system from a centralized location.

System Functions

  • SNVT signal
  • Maximum of 64 indoor units per LonWorks LN interface

Controlling Functions

  • ON/OFF
  • Operating mode
  • Temperature settings
  • Fan speed
  • Louver
  • Permit/prohibit local remote controller

Monitoring Functions

  • ON/OFF
  • Operating mode
  • Temperature settings
  • Fan speed
  • Louver
  • Permit/prohibit local remote controller
  • Error code/status
  • Power Supply: 120VAC, 60Hz
  • Power Consumption: 5W
  • Operating Temperature/Humidity: 32°F to 104°F / 10 to 90% RH

System Functions

  • SNVT signal
  • Maximum of 64 indoor units per LonWorks LN interface

Controlling Functions

  • ON/OFF
  • Operating mode
  • Temperature settings
  • Fan speed
  • Louver
  • Permit/prohibit local remote controller

Monitoring Functions

  • ON/OFF
  • Operating mode
  • Temperature settings
  • Fan speed
  • Louver
  • Permit/prohibit local remote controller
  • Error code/status
  • Power Supply: 120VAC, 60Hz
  • Power Consumption: 5W
  • Operating Temperature/Humidity: 32°F to 104°F / 10 to 90% RH