Toshiba Carrier 24V Interface
TCB-IFTH1GUL
The 24V Interface allows third-party conventional thermostat to communicate and operate Toshiba Carrier Variable Refrigerant Flow (VRF) indoor fan coil units.
Controls Features
- Connect third-party conventional thermostat to Toshiba Carrier Variable Refrigerant Flow (VRF) indoor fan coil units
- Fan speed control: High, Medium & Low
- Operational Mode: Cooling, Heating, Fan & Off
- Power Supply: AC24V (field-supplied)
- Power Consumption: 0.5W
- Operating Temperature/Humidity: 32°F to 104°F / 10 to 90% RH
Controls Features
- Connect third-party conventional thermostat to Toshiba Carrier Variable Refrigerant Flow (VRF) indoor fan coil units
- Fan speed control: High, Medium & Low
- Operational Mode: Cooling, Heating, Fan & Off
- Power Supply: AC24V (field-supplied)
- Power Consumption: 0.5W
- Operating Temperature/Humidity: 32°F to 104°F / 10 to 90% RH
California residents please see Proposition 65