One system that can do the work of 64.
Toshiba Carrier VRF systems can be optimized to precisely match the building capacity requirement utilizing a 3-pipe system heat recovery system or 2-pipe heat pump system. The heat recovery system has the capability of using single port or multi-port flow selector box for indoor units, providing flexibility and longer pipe runs. These systems are efficient and easy to maintain.
Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts and compressor limited warranty. If not registered within 90 days, the warranty will be a 5-year parts and 7-year compressor limited warranty.1
See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.
No Results Found
Type: 3-phase heat recovery
Capacity Range (Tons): 6.0 - 42.0
Type: 3-phase heat recovery
Capacity Range (Tons): 6.0 - 38.0
Type: Single-phase heat recovery
Capacity Range (Tons): 6.0 - 12.0
Type: 3-phase heat pump
Capacity Range (Tons): 6.0 - 40.0
Type: 3-phase heat pump
Capacity Range (Tons): 6.0 - 38.0
Type: Single-phase heat pump
Capacity Range (Tons): 3.0 - 5.0