AquaForce®
30HXC-HP
Air-Cooled Liquid Screw Chiller
Nominal cooling capacity: 336 ~ 1484 kW
• Fixed speed drive
• Extremely high full load and part load efficiency
• Quiet operation
• Easy and fast installation
• Exception endurance test ensure superior reliability
• ASHRAE 34 A1 class R134a refrigerant
The 30HXC-HP water source heat pump chiller with environmental stewardship HFC-134a refrigerant, high efficiency, and high reliability. Ideally suited to hotels, offices, schools, hospitals and building types.
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Wide Application
- Water source heat pumps application maximum temperature up to 60°C.
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Discharge shut off valve
- Unit nitrogen factory charged
The 30HXC-HP water source heat pump chiller with environmental stewardship HFC-134a refrigerant, high efficiency, and high reliability. Ideally suited to hotels, offices, schools, hospitals and building types.
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Wide Application
- Water source heat pumps application maximum temperature up to 60°C.
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Discharge shut off valve
- Unit nitrogen factory charged