Universal Smart X
RUA-SP-S
Cooling Capacity Range (kW): 85 – 150
Air-Cooled Inverter Modular Chiller
- Best in class efficiency of IPLV 7.1
- Space-saving modules
- Made in Japan
Line-Up
- Model: 30HP, 40HP, 50HP
- Type: Standard, High EER
- Internal Inverter Pump, Pumpless
Highest operating efficiency in the industry
- DC twin rotary compressor.
- Highest level of IPLV7.1*1in the industry.
Achieved 99% Power Factor
- Improvements to harmonic suppression function have brought power factor up to 99%.

Highly-reliable module unit system
- Each module has independent refrigerant cycle, providing risk-diversification.
- Space-saving installation
- Optimum air flow with advanced X frame. Easy installation in small spaces.
- 58% lesser space required compared to conventional R134a chiller.
- Easy replacement from a system using a chiller tower.
Flexible control of up to 6400 horsepower
- Up to 123 Universal Smart X module units can be combined and operated together.
- Superior System Management
- Module controller, group controller and web monitor are now ready for users to manage and save energy.
- You can monitor:
- Simple manufacturing heat, power consumption
- Operating capacity
- Water supply temperature
- Error history
- Wi-Fi Data Analysis
- Wireless LAN function comes standard in the module controller. Dedicated application collects data, like power consumption and inlet/outlet temperature, on a device, like a tablet, allowing for the study of optimal operations.
*1 For high EER type 30hp module unit, internal pump power is not included.
*2 Compared with the space needed to install a system for a 1200kW cooling load.Comparison of four RUA-SA30001H units and eight
150kW module units.
Highest operating efficiency in the industry
- DC twin rotary compressor.
- Highest level of IPLV7.1*1in the industry.
Achieved 99% Power Factor
- Improvements to harmonic suppression function have brought power factor up to 99%.

Highly-reliable module unit system
- Each module has independent refrigerant cycle, providing risk-diversification.
- Space-saving installation
- Optimum air flow with advanced X frame. Easy installation in small spaces.
- 58% lesser space required compared to conventional R134a chiller.
- Easy replacement from a system using a chiller tower.
Flexible control of up to 6400 horsepower
- Up to 123 Universal Smart X module units can be combined and operated together.
- Superior System Management
- Module controller, group controller and web monitor are now ready for users to manage and save energy.
- You can monitor:
- Simple manufacturing heat, power consumption
- Operating capacity
- Water supply temperature
- Error history
- Wi-Fi Data Analysis
- Wireless LAN function comes standard in the module controller. Dedicated application collects data, like power consumption and inlet/outlet temperature, on a device, like a tablet, allowing for the study of optimal operations.
*1 For high EER type 30hp module unit, internal pump power is not included.
*2 Compared with the space needed to install a system for a 1200kW cooling load.Comparison of four RUA-SA30001H units and eight
150kW module units.