Skip to main content

AP410UVLC

Filter: HEPA H13 Filter, UV LED + Photocatalyst

Capacity: CADR (Clean Air Delivery Rate) of 3,000m 3 /h

Coverage Area: Upto 4,400 Sq. Ft

Description: AP410UVLC provides better air filtration for larger spaces. It’s additional UV light + photocatalyst filter ensures effective disinfection, deodorization, and help in killing airborne virus. With a coverage area of up to 4,400 Sq Ft, it is ideal for extremely large spaces like: Shopping Malls, Airports, Cinema Halls, Auditoriums and Subway Stations.

  • The air purifier filters the air through 3 stages of filtration:
  1. Pre-filter: Filters larger dust particles, hair and dead skin.
  2. HEPA Filter: Removes smaller particles of size PM0.3–2.5, pollens and allergens.
  3. Activated Carbon Filter: Keeps the room smelling fresh by eliminating pet odour, smoke, paints and VOCs

Additional UV LED + Photocatalyst Filter: Ensures effective disinfection, deodorization, and help in killing airborne virus. The filter is tested for

  • Coli Elimination Rate : ≥ 99.999%
  • MRSA Elimination Rate : ≥ 99.999%
  • Influenza Virus Elimination Rate : ≥ 99.995%

Testing Facility: The Kitasato Institute, Medical Environment Research Center

  • Ventilation Alarm

Monitors CO2 levels and updates whenever you need to open your windows to introduce fresh air.

  • Smart Auto Mode

Built-in dust and gas sensors diagnose indoor air quality and keep your space pleasant by controlling fan speeds automatically.

  • Multifunctional: Air purification plus deodorization
  • Air Quality monitor with digital PM 1 indicator, PM 2.5 indicator, PM 10 indicator CO2 indicator
  • GAS Color indicator for VOCs
  • Combined colour indicator for PM level and VOCs
  • Sleek remote control
  • Turbo mode
  • Filter replacement cycle alarm
  • Safety Lock
  • Auto Stop Setting
  • The air purifier filters the air through 3 stages of filtration:
  1. Pre-filter: Filters larger dust particles, hair and dead skin.
  2. HEPA Filter: Removes smaller particles of size PM0.3–2.5, pollens and allergens.
  3. Activated Carbon Filter: Keeps the room smelling fresh by eliminating pet odour, smoke, paints and VOCs

Additional UV LED + Photocatalyst Filter: Ensures effective disinfection, deodorization, and help in killing airborne virus. The filter is tested for

  • Coli Elimination Rate : ≥ 99.999%
  • MRSA Elimination Rate : ≥ 99.999%
  • Influenza Virus Elimination Rate : ≥ 99.995%

Testing Facility: The Kitasato Institute, Medical Environment Research Center

  • Ventilation Alarm

Monitors CO2 levels and updates whenever you need to open your windows to introduce fresh air.

  • Smart Auto Mode

Built-in dust and gas sensors diagnose indoor air quality and keep your space pleasant by controlling fan speeds automatically.

  • Multifunctional: Air purification plus deodorization
  • Air Quality monitor with digital PM 1 indicator, PM 2.5 indicator, PM 10 indicator CO2 indicator
  • GAS Color indicator for VOCs
  • Combined colour indicator for PM level and VOCs
  • Sleek remote control
  • Turbo mode
  • Filter replacement cycle alarm
  • Safety Lock
  • Auto Stop Setting