EJE
Hi-wall Air Conditioner
Remote type
With R410A Refrigerant
Cooling capacity range: 2.11~6.74 kW
Features
- 3 in 1 Nano-Silver Negative Ionizer Non-Electric Filter eliminates dust, smoke and kills bacteria
- Independent dehumidification mode is most suitable during humid days
- With anticorrosive blue fin on the evaporator condenser and anti-corrosive cabinet, the air conditioner is more capable of withstanding rain and corrosion
- ECO Mode enables an optimum temperature at night to save energy and maintain comfort
- Timer can be set in a 24-hour period
- Cleanable panel and washable filter are easy to be detached for periodic cleaning
- Auto swing system distributes cool or warm air to a maximum area
- Auto-Restart function allows the air conditioner to restart with the previous function setting automatically when power resumes
- Remote control
- Quiet design
Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|
3/4HP | CHK07EJE | 2.11 | 346 x 450 x 585 |
1HP | CHK09EJE | 2.58 | 346 x 450 x 585 |
1.5HP | CHK12EJE | 3.52 | 380 x 600 x 560 |
2HP | CHK18EJE | 5.28 | 428 x 660 x 680 |
2.5HP | CHK23EJE | 6.74 | 428 x 660 x 780 |
Features
- 3 in 1 Nano-Silver Negative Ionizer Non-Electric Filter eliminates dust, smoke and kills bacteria
- Independent dehumidification mode is most suitable during humid days
- With anticorrosive blue fin on the evaporator condenser and anti-corrosive cabinet, the air conditioner is more capable of withstanding rain and corrosion
- ECO Mode enables an optimum temperature at night to save energy and maintain comfort
- Timer can be set in a 24-hour period
- Cleanable panel and washable filter are easy to be detached for periodic cleaning
- Auto swing system distributes cool or warm air to a maximum area
- Auto-Restart function allows the air conditioner to restart with the previous function setting automatically when power resumes
- Remote control
- Quiet design
Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|
3/4HP | CHK07EJE | 2.11 | 346 x 450 x 585 |
1HP | CHK09EJE | 2.58 | 346 x 450 x 585 |
1.5HP | CHK12EJE | 3.52 | 380 x 600 x 560 |
2HP | CHK18EJE | 5.28 | 428 x 660 x 680 |
2.5HP | CHK23EJE | 6.74 | 428 x 660 x 780 |