Series
BP
Concealed Ducted Split-System
Inverter Cooling Only
With R410A Refrigeant
Cooling capacity: 3.82~12.6 kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- Auto-restart even after a blackout
- Self-clean operation continuing high performance for energy saving
- Schedule timer can be programmed up to 8 different settings
- Compact sizing especially in height (275mm)
- External static pressure can be raised as high as 120 Pa
- Built-in high-lift drain pump
- Flexible duct is accessible. Allow complete design flexibility.
- Wired remote controller (optional)
Physical Data
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
mm) |
Indoor | RAV‑SE401BP | 3.82 | 275 x 700 x 750 |
Outdoor | RAV‑TE401AP | 550 x 780 x 290 | |
Indoor | RAV‑SE561BP | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑TE561AP | 550 x 780 x 290 | |
Indoor | RAV‑SE801BP | 6.3 | 275 x 1000 x 750 |
Outdoor | RAV‑TE801AP | 550 x 780 x 290 | |
Indoor | RAV‑SE1001BP | 10.6 | 275 x 1000 x 750 |
Outdoor | RAV‑TE1001AP | 890 x 900 x 320 | |
Indoor | RAV‑SE1251BP | 12.6 | 275 x 1400 x 750 |
Outdoor | RAV‑TE1251AP | 890 x 900 x 320 | |
Indoor | RAV‑SE1001BP | 10.6 | 275 x 1000 x 750 |
Outdoor | RAV‑TE1001A8 | 890 x 900 x 320 | |
Indoor | RAV‑SE1251BP | 12.6 | 275 x 1400 x 750 |
Outdoor | RAV‑TE1251A8 | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- Auto-restart even after a blackout
- Self-clean operation continuing high performance for energy saving
- Schedule timer can be programmed up to 8 different settings
- Compact sizing especially in height (275mm)
- External static pressure can be raised as high as 120 Pa
- Built-in high-lift drain pump
- Flexible duct is accessible. Allow complete design flexibility.
- Wired remote controller (optional)
Physical Data
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
mm) |
Indoor | RAV‑SE401BP | 3.82 | 275 x 700 x 750 |
Outdoor | RAV‑TE401AP | 550 x 780 x 290 | |
Indoor | RAV‑SE561BP | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑TE561AP | 550 x 780 x 290 | |
Indoor | RAV‑SE801BP | 6.3 | 275 x 1000 x 750 |
Outdoor | RAV‑TE801AP | 550 x 780 x 290 | |
Indoor | RAV‑SE1001BP | 10.6 | 275 x 1000 x 750 |
Outdoor | RAV‑TE1001AP | 890 x 900 x 320 | |
Indoor | RAV‑SE1251BP | 12.6 | 275 x 1400 x 750 |
Outdoor | RAV‑TE1251AP | 890 x 900 x 320 | |
Indoor | RAV‑SE1001BP | 10.6 | 275 x 1000 x 750 |
Outdoor | RAV‑TE1001A8 | 890 x 900 x 320 | |
Indoor | RAV‑SE1251BP | 12.6 | 275 x 1400 x 750 |
Outdoor | RAV‑TE1251A8 | 890 x 900 x 320 |