Series
BSP
Concealed Ducted Split-System
Cooling only
with R410 Refrigerant
Cooling capacity: 3.8~12.5 kW
Features
- Compact sizing especially in 275mm height offers wide range of installation opportunities to customer
- Flexible duct is accessible, allows complete design flexibility
- External static pressure can be raised as high as 120Pa for even temperature distribution
- Built-in high-lift drain pump
- Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environmental impact
- High efficiency of EER 3.1
- Comes with wireless remote kit (optional Wired remote)
Physical Data
Capacity | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV‑130BSP | 3.8 | 275 x 700 x 750 |
Outdoor | RAV‑130ASP | 550 x 780 x 290 | ||
2.0HP | Indoor | RAV‑180BSP | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑180ASP | 550 x 780 x 290 | ||
3.0HP | Indoor | RAV‑240BSP | 7.1 | 275 x 1000 x 750 |
Outdoor | RAV‑240ASP | 630 x 800 x 300 | ||
3.3HP | Indoor | RAV‑300BSP | 8.8 | 275 x 1400 x 750 |
Outdoor | RAV‑300ASP | 630 x 800 x 300 | ||
4.0HP | Indoor | RAV‑360BSP | 10.6 | 275 x 1400 x 750 |
Outdoor | RAV‑360ASP | 890 x 900 x 320 | ||
5.0HP | Indoor | RAV‑420BSP | 12.5 | 275 x 1400 x 750 |
Outdoor | RAV‑420ASP | 890 x 900 x 320 |
Features
- Compact sizing especially in 275mm height offers wide range of installation opportunities to customer
- Flexible duct is accessible, allows complete design flexibility
- External static pressure can be raised as high as 120Pa for even temperature distribution
- Built-in high-lift drain pump
- Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environmental impact
- High efficiency of EER 3.1
- Comes with wireless remote kit (optional Wired remote)
Physical Data
Capacity | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV‑130BSP | 3.8 | 275 x 700 x 750 |
Outdoor | RAV‑130ASP | 550 x 780 x 290 | ||
2.0HP | Indoor | RAV‑180BSP | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑180ASP | 550 x 780 x 290 | ||
3.0HP | Indoor | RAV‑240BSP | 7.1 | 275 x 1000 x 750 |
Outdoor | RAV‑240ASP | 630 x 800 x 300 | ||
3.3HP | Indoor | RAV‑300BSP | 8.8 | 275 x 1400 x 750 |
Outdoor | RAV‑300ASP | 630 x 800 x 300 | ||
4.0HP | Indoor | RAV‑360BSP | 10.6 | 275 x 1400 x 750 |
Outdoor | RAV‑360ASP | 890 x 900 x 320 | ||
5.0HP | Indoor | RAV‑420BSP | 12.5 | 275 x 1400 x 750 |
Outdoor | RAV‑420ASP | 890 x 900 x 320 |