Skip to main content

Series
CP

Underceiling Split-System 
Inverter Cooling Only
With R-410A Refrigerant

Cooling capacity: 3.82~12.5 kW

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation.
  • Auto-restart even after a blackout
  • Self-clean operation continuing high performance for energy saving
  • Smooth curve for pliant shape
  • Wide flap airflow angle
  • Drain pump kit helps reduce mold formation
  • Wired remote controller (optional)

Physical Data

Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
Indoor RAV-SE401CP 3.82 235 x 952 x 690
Outdoor RAV-TE401AP 550 x 780 x 290
Indoor RAV-SE561CP 5.3 235 x 952 x 690
Outdoor RAV-TE561AP 550 x 780 x 290
Indoor RAV-SE801CP 6.6 235 x 1269 x 690
Outdoor RAV-TE801AP 550 x 780 x 290
Indoor RAV-SE1001CP 10 235 x 1269 x 690
Outdoor RAV-TE1001AP 890 x 900 x 320
Indoor RAV-SE1251CP 12.5 235 x 1586 x 690
Outdoor RAV-TE1251AP 890 x 900 x 320
Indoor RAV-SE1001CP 10 235 x 1269 x 690
Outdoor RAV-TE1001A8 890 x 900 x 320
Indoor RAV-SE1251CP 12 235 x 1586 x 690
Outdoor RAV-TE1251A8 890 x 900 x 320

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation.
  • Auto-restart even after a blackout
  • Self-clean operation continuing high performance for energy saving
  • Smooth curve for pliant shape
  • Wide flap airflow angle
  • Drain pump kit helps reduce mold formation
  • Wired remote controller (optional)

Physical Data

Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
Indoor RAV-SE401CP 3.82 235 x 952 x 690
Outdoor RAV-TE401AP 550 x 780 x 290
Indoor RAV-SE561CP 5.3 235 x 952 x 690
Outdoor RAV-TE561AP 550 x 780 x 290
Indoor RAV-SE801CP 6.6 235 x 1269 x 690
Outdoor RAV-TE801AP 550 x 780 x 290
Indoor RAV-SE1001CP 10 235 x 1269 x 690
Outdoor RAV-TE1001AP 890 x 900 x 320
Indoor RAV-SE1251CP 12.5 235 x 1586 x 690
Outdoor RAV-TE1251AP 890 x 900 x 320
Indoor RAV-SE1001CP 10 235 x 1269 x 690
Outdoor RAV-TE1001A8 890 x 900 x 320
Indoor RAV-SE1251CP 12 235 x 1586 x 690
Outdoor RAV-TE1251A8 890 x 900 x 320