Skip to main content

Series
CSP

Underceiling Split-System
Cooling only
With R410A Refrigerant

Cooling capacity: 3.8~12.5 kW

Features

  • Designed wide flap and automatic swing enables airflow to reach all areas of the room
  • Rounded smooth curve shape better match to room interiors
  • Installation up to 4.3m height with comfort temperature
  • Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
  • Non CFC R410A refrigerant helps reduce our environment impact
  • High efficiency of EER > 3.1
  • Optional drain pump kit makes draining easier and helps reduce mold formation
  • Comes with wireless remote (optional wired remote)

Physical Data

Capacity Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-130CSP 3.8 235 x 952 x 690
Outdoor RAV-130ASP 550 x 780 x 290
2.0HP Indoor RAV-180CSP 5.3 235 x 952 x 690
Outdoor RAV-180ASP 550 x 780 x 290
3.0HP Indoor RAV-240CSP 7.1 235 x 1269 x 690
Outdoor RAV-240ASP 630 x 800 x 300
3.3HP Indoor RAV-300CSP 8.8 235 x 1586 x 690
Outdoor RAV-300ASP 630 x 800 x 300
4.0HP Indoor RAV-360CSP 10.6 235 x 1586 x 690
Outdoor RAV-360ASP 890 x 900 x 320
5.0HP Indoor RAV-420CSP 12.5 235 x 1586 x 690
Outdoor RAV-420ASP 890 x 900 x 320

Features

  • Designed wide flap and automatic swing enables airflow to reach all areas of the room
  • Rounded smooth curve shape better match to room interiors
  • Installation up to 4.3m height with comfort temperature
  • Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
  • Non CFC R410A refrigerant helps reduce our environment impact
  • High efficiency of EER > 3.1
  • Optional drain pump kit makes draining easier and helps reduce mold formation
  • Comes with wireless remote (optional wired remote)

Physical Data

Capacity Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-130CSP 3.8 235 x 952 x 690
Outdoor RAV-130ASP 550 x 780 x 290
2.0HP Indoor RAV-180CSP 5.3 235 x 952 x 690
Outdoor RAV-180ASP 550 x 780 x 290
3.0HP Indoor RAV-240CSP 7.1 235 x 1269 x 690
Outdoor RAV-240ASP 630 x 800 x 300
3.3HP Indoor RAV-300CSP 8.8 235 x 1586 x 690
Outdoor RAV-300ASP 630 x 800 x 300
4.0HP Indoor RAV-360CSP 10.6 235 x 1586 x 690
Outdoor RAV-360ASP 890 x 900 x 320
5.0HP Indoor RAV-420CSP 12.5 235 x 1586 x 690
Outdoor RAV-420ASP 890 x 900 x 320