Skip to main content

Series
CTP-E

Underceiling Split-System
Inverter Heat Pump
With R410A Refrigerant

Cooling capacity: 3.6~14.0 kW
Heating capacity: 4.0~16.0 kW

Features

  • Industry’s top-class energy-saving (Max. 10% up)
  • Extremely lightweight and compact outdoor unit
  • Wide-utility function
  • Small compact size chassis reduces installation spaces and enables a more efficient use of the site
  • Easy and safety operation for maintenance of the outdoor unit with inspection window
  • Smooth curve design for plant shape
  • Comfortable ambiance with low noise level
  • New designed wide flap
  • Pre-set airflow angle according to needs
  • Drain pump kits helps reduce mold formation

Physical Data

Component Model Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
Indoor RAV‑SM407CTP‑E 3.6 4 235 x 950 x 690
Outdoor RAV‑SM404ATP‑E 550 x 780 x 290
Indoor RAV‑567CTP‑E 5 5.3 235 x 950 x 690
Outdoor RAV‑SM564ATP‑E 550 x 780 x 290
Indoor RAV‑SM807CTP‑E 6.9 7.7 235 x 1270 x 690
Outdoor RAV‑SM804ATP‑E 550 x 780 x 290
Indoor RAV‑SM1107CTP‑E 10 11.2 235 x 1586 x 690
Outdoor RAV‑SM1104ATP‑E 890 x 900 x 320
Indoor RAV‑SM1407CTP‑E 12.1 12.8 235 x 1586 x 690
Outdoor RAV‑SM1404ATP‑E 890 x 900 x 320
Indoor RAV‑SM1607CTP‑E 14 16 235 x 1586 x 690
Outdoor RAV‑SM1603AT‑E 1340 x 900 x 320

Features

  • Industry’s top-class energy-saving (Max. 10% up)
  • Extremely lightweight and compact outdoor unit
  • Wide-utility function
  • Small compact size chassis reduces installation spaces and enables a more efficient use of the site
  • Easy and safety operation for maintenance of the outdoor unit with inspection window
  • Smooth curve design for plant shape
  • Comfortable ambiance with low noise level
  • New designed wide flap
  • Pre-set airflow angle according to needs
  • Drain pump kits helps reduce mold formation

Physical Data

Component Model Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
Indoor RAV‑SM407CTP‑E 3.6 4 235 x 950 x 690
Outdoor RAV‑SM404ATP‑E 550 x 780 x 290
Indoor RAV‑567CTP‑E 5 5.3 235 x 950 x 690
Outdoor RAV‑SM564ATP‑E 550 x 780 x 290
Indoor RAV‑SM807CTP‑E 6.9 7.7 235 x 1270 x 690
Outdoor RAV‑SM804ATP‑E 550 x 780 x 290
Indoor RAV‑SM1107CTP‑E 10 11.2 235 x 1586 x 690
Outdoor RAV‑SM1104ATP‑E 890 x 900 x 320
Indoor RAV‑SM1407CTP‑E 12.1 12.8 235 x 1586 x 690
Outdoor RAV‑SM1404ATP‑E 890 x 900 x 320
Indoor RAV‑SM1607CTP‑E 14 16 235 x 1586 x 690
Outdoor RAV‑SM1603AT‑E 1340 x 900 x 320