Series
HT8P
SMMS-e VRF Heat Pump
With R410A Refrigerant
Cooling capacity: 22.4~168.0 kW
Heating capacity: 25.0~178.0 kW
Features
- Greater efficiency performance with twin-rotary compressors
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and achieve greater space efficiency
- System capacity expanded , connect up to 60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Combination Models | Dimensions HxWxD
(mm) |
8HP | MAP0806HT8P | 22.4 | 25 | 1800 x 990 x 780 | |
10HP | MAP1006HT8P | 28 | 31.5 | 1800 x 990 x 780 | |
12HP | MAP1206HT8P | 33.5 | 37.5 | 1800 x 990 x 780 | |
14HP | MAP1406HT8P | 40 | 45 | 1800 x 1210 x 780 | |
16HP | MAP1606HT8P | 45 | 50 | 1800 x 1210 x 780 | |
18HP | MAP1806HT8P | 50.4 | 56.5 | 1800 x 1600 x 780 | |
20HP | MAP2006HT8P | 56 | 63 | 1800 x 1600 x 780 | |
22HP | MAP2206HT8P | 61.5 | 64 | 1800 x 1600 x 780 | |
24HP | AP2416HT8P | 67 | 75 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
26HP | AP2616HT8P | 73.5 | 82.5 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
28HP | AP2816HT8P | 78.5 | 87.5 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
30HP | AP3016HT8P | 85 | 95 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
32HP | AP3216HT8P | 90 | 100 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
34HP | AP3416HT8P | 95.4 | 106 | MAP1806HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
36HP | AP3616HT8P | 101 | 113 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
38HP | AP3816HT8P | 106.5 | 114 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
40HP | AP4016HT8P | 112 | 126 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
42HP | AP4216HT8P | 117.5 | 127 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
44HP | AP4416HT8P | 123 | 128 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2206HT8P | 1800 x 1600 x 780 | ||||
46HP | AP4616HT8P | 130 | 145 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
48HP | AP4816HT8P | 135 | 150 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
50HP | AP5016HT8P | 140.4 | 156.5 | MAP1806HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
52HP | AP5216HT8P | 146 | 163 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
54HP | AP5416HT8P | 151.5 | 164 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
56HP | AP5616HT8P | 157 | 176 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
58HP | AP5816HT8P | 162.5 | 177 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
60HP | AP6016HT8P | 168 | 178 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2206HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
20HP | AP2026HT8P | 56 | 63 | MAP1006HT8P | 1800 x 990 x 780 |
MAP1006HT8P | 1800 x 990 x 780 | ||||
22HP | AP2226HT8P | 61.5 | 69 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1006HT8P | 1800 x 990 x 780 | ||||
36HP | AP3626HT8P | 100.5 | 112.5 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
38HP | AP3826HT8P | 107 | 120 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
40HP | AP4026HT8P | 113.5 | 127.1 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
42HP | AP4226HT8P | 120 | 135 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
44HP | AP4426HT8P | 125 | 140 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
54HP | AP5426HT8P | 152 | 171 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 |
Features
- Greater efficiency performance with twin-rotary compressors
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and achieve greater space efficiency
- System capacity expanded , connect up to 60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Combination Models | Dimensions HxWxD
(mm) |
8HP | MAP0806HT8P | 22.4 | 25 | 1800 x 990 x 780 | |
10HP | MAP1006HT8P | 28 | 31.5 | 1800 x 990 x 780 | |
12HP | MAP1206HT8P | 33.5 | 37.5 | 1800 x 990 x 780 | |
14HP | MAP1406HT8P | 40 | 45 | 1800 x 1210 x 780 | |
16HP | MAP1606HT8P | 45 | 50 | 1800 x 1210 x 780 | |
18HP | MAP1806HT8P | 50.4 | 56.5 | 1800 x 1600 x 780 | |
20HP | MAP2006HT8P | 56 | 63 | 1800 x 1600 x 780 | |
22HP | MAP2206HT8P | 61.5 | 64 | 1800 x 1600 x 780 | |
24HP | AP2416HT8P | 67 | 75 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
26HP | AP2616HT8P | 73.5 | 82.5 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
28HP | AP2816HT8P | 78.5 | 87.5 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
30HP | AP3016HT8P | 85 | 95 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
32HP | AP3216HT8P | 90 | 100 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
34HP | AP3416HT8P | 95.4 | 106 | MAP1806HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
36HP | AP3616HT8P | 101 | 113 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
38HP | AP3816HT8P | 106.5 | 114 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
40HP | AP4016HT8P | 112 | 126 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
42HP | AP4216HT8P | 117.5 | 127 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
44HP | AP4416HT8P | 123 | 128 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2206HT8P | 1800 x 1600 x 780 | ||||
46HP | AP4616HT8P | 130 | 145 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
48HP | AP4816HT8P | 135 | 150 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
50HP | AP5016HT8P | 140.4 | 156.5 | MAP1806HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
52HP | AP5216HT8P | 146 | 163 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
54HP | AP5416HT8P | 151.5 | 164 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP1606HT8P | 1800 x 1210 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
56HP | AP5616HT8P | 157 | 176 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
58HP | AP5816HT8P | 162.5 | 177 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
60HP | AP6016HT8P | 168 | 178 | MAP2206HT8P | 1800 x 1600 x 780 |
MAP2206HT8P | 1800 x 1600 x 780 | ||||
MAP1606HT8P | 1800 x 1210 x 780 | ||||
20HP | AP2026HT8P | 56 | 63 | MAP1006HT8P | 1800 x 990 x 780 |
MAP1006HT8P | 1800 x 990 x 780 | ||||
22HP | AP2226HT8P | 61.5 | 69 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1006HT8P | 1800 x 990 x 780 | ||||
36HP | AP3626HT8P | 100.5 | 112.5 | MAP1206HT8P | 1800 x 990 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
38HP | AP3826HT8P | 107 | 120 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1206HT8P | 1800 x 990 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
40HP | AP4026HT8P | 113.5 | 127.1 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1206HT8P | 1800 x 990 x 780 | ||||
42HP | AP4226HT8P | 120 | 135 | MAP1406HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
44HP | AP4426HT8P | 125 | 140 | MAP1606HT8P | 1800 x 1210 x 780 |
MAP1406HT8P | 1800 x 1210 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 | ||||
54HP | AP5426HT8P | 152 | 171 | MAP2006HT8P | 1800 x 1600 x 780 |
MAP2006HT8P | 1800 x 1600 x 780 | ||||
MAP1406HT8P | 1800 x 1210 x 780 |