Series
MCY
Mini-SMMS VRF Heat Pump
With R410A Refrigerant
Cooling capacity: 12.1~33.5 kW
Heating capacity: 12.5~37.5 kW
Features
- Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
- A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
- Small footprint allows for fast and easy installation
- A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
- Night operation reduces operating noise at the programmed activation time
- Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
- PMV kit for quieter operation (optional)
Physical Data
Capacity | Model (MCY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
4HP | MAP0401HT | 12.1 | 12.5 | 1340 x 900 x 320 |
5HP | MAP0501HT | 14 | 16 | 1340 x 900 x 320 |
6HP | MAP0601HT | 15.5 | 18 | 1340 x 900 x 320 |
6HP | MAP0604HT8 | 15.5 | 18 | 1540 x 900 x 320 |
8HP | MAP0804HT8 | 22.4 | 25 | 1540 x 900 x 320 |
10HP | MHP1004HT8 | 28 | 31.5 | 1825 x 990 x 390 |
12HP | MHP1204HT8 | 33.5 | 37.5 | 1825 x 990 x 390 |
Features
- Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
- A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
- Small footprint allows for fast and easy installation
- A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
- Night operation reduces operating noise at the programmed activation time
- Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
- PMV kit for quieter operation (optional)
Physical Data
Capacity | Model (MCY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
4HP | MAP0401HT | 12.1 | 12.5 | 1340 x 900 x 320 |
5HP | MAP0501HT | 14 | 16 | 1340 x 900 x 320 |
6HP | MAP0601HT | 15.5 | 18 | 1340 x 900 x 320 |
6HP | MAP0604HT8 | 15.5 | 18 | 1540 x 900 x 320 |
8HP | MAP0804HT8 | 22.4 | 25 | 1540 x 900 x 320 |
10HP | MHP1004HT8 | 28 | 31.5 | 1825 x 990 x 390 |
12HP | MHP1204HT8 | 33.5 | 37.5 | 1825 x 990 x 390 |