Skip to main content

Series
USP

Cassette Split-System 
Cooling only
With R410A Refrigerant

Cooling capacity: 3.8~12.5 kW

Features

  • Compact size especially in height 256mm offers wide range of installation opportunities to customer
  • 850mm Drain Pump allows a piping layout with a high degree of freedom
  • Wide air flow in all direction
  • Comes with Wireless Remote (optional wired remote)
  • High efficiency of EER 3.71
  • Aqua Resin coated coil reduces the formation of water or oil on the coil unit as well as minimizes dust accumulation
  • Non CFC R410A refrigerant helps reduce our environmental impact

Physical Data

Capacity Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-130USP 3.8 256 x 840 x 840
Outdoor RAV-130ASP 550 x 780 x 290
2.0HP Indoor RAV-180USP 5.3 256 x 840 x 840
Outdoor RAV-180ASP 550 x 780 x 290
3.0HP Indoor RAV-240USP 7.1 256 x 840 x 840
Outdoor RAV-240ASP 630 x 800 x 300
3.3HP Indoor RAV-300USP 8.8 319 x 840 x 840
Outdoor RAV-300ASP 630 x 800 x 300
4.0HP Indoor RAV-360USP 10.6 319 x 840 x 840
Outdoor RAV-360ASP 890 x 900 x 320
5.0HP Indoor RAV-420USP 12.5 319 x 840 x 840
Outdoor RAV-420ASP 890 x 900 x 320

Features

  • Compact size especially in height 256mm offers wide range of installation opportunities to customer
  • 850mm Drain Pump allows a piping layout with a high degree of freedom
  • Wide air flow in all direction
  • Comes with Wireless Remote (optional wired remote)
  • High efficiency of EER 3.71
  • Aqua Resin coated coil reduces the formation of water or oil on the coil unit as well as minimizes dust accumulation
  • Non CFC R410A refrigerant helps reduce our environmental impact

Physical Data

Capacity Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-130USP 3.8 256 x 840 x 840
Outdoor RAV-130ASP 550 x 780 x 290
2.0HP Indoor RAV-180USP 5.3 256 x 840 x 840
Outdoor RAV-180ASP 550 x 780 x 290
3.0HP Indoor RAV-240USP 7.1 256 x 840 x 840
Outdoor RAV-240ASP 630 x 800 x 300
3.3HP Indoor RAV-300USP 8.8 319 x 840 x 840
Outdoor RAV-300ASP 630 x 800 x 300
4.0HP Indoor RAV-360USP 10.6 319 x 840 x 840
Outdoor RAV-360ASP 890 x 900 x 320
5.0HP Indoor RAV-420USP 12.5 319 x 840 x 840
Outdoor RAV-420ASP 890 x 900 x 320