Series
UTP-E
Cassette Split-System
Inverter Heat Pump
With R410A Refrigerant
Cooling capacity: 5.0~14.0 kW
Heating capacity: 5.3~16.0 kW
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Extremely lightweight and compact outdoor unit
- Wide-utility function
- Small compact size reduces installation spaces and enables a more efficient use of the site
- Wide air flow in all direction
- Easy installation
- Multi-louver individual control
- Built-in condensate drain pump
- New long-life pre-filter
Physical Data
Component | Model | Cooling Capacity (kW) | Heating Capacity (kW) | Dimensions HxWxD (mm) |
Indoor | RAV-SM564UTP-E | 5 | 5.3 | 256 x 840 x 840 |
Outdoor | RAV-SM564ATP-E | 550 x 780 x 290 | ||
Indoor | RAV-SM804UTP-E | 6.7 | 7.7 | 256 x 840 x 840 |
Outdoor | RAV-SM804ATP-E | 550 x 780 x 290 | ||
Indoor | RAV-SM1104UTP-E | 10 | 11.2 | 319 x 840 x 840 |
Outdoor | RAV-SM1104ATP-E | 890 x 900 x 320 | ||
Indoor | RAV-SM1404UTP-E | 12 | 12.8 | 319 x 840 x 840 |
Outdoor | RAV-SM1404ATP-E | 890 x 900 x 320 | ||
Indoor | RAV-SM1604UTP-E | 14 | 16 | 319 x 840 x 840 |
Outdoor | RAV-SM1603AT-E | 1340 x 900 x 320 |
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Extremely lightweight and compact outdoor unit
- Wide-utility function
- Small compact size reduces installation spaces and enables a more efficient use of the site
- Wide air flow in all direction
- Easy installation
- Multi-louver individual control
- Built-in condensate drain pump
- New long-life pre-filter
Physical Data
Component | Model | Cooling Capacity (kW) | Heating Capacity (kW) | Dimensions HxWxD (mm) |
Indoor | RAV-SM564UTP-E | 5 | 5.3 | 256 x 840 x 840 |
Outdoor | RAV-SM564ATP-E | 550 x 780 x 290 | ||
Indoor | RAV-SM804UTP-E | 6.7 | 7.7 | 256 x 840 x 840 |
Outdoor | RAV-SM804ATP-E | 550 x 780 x 290 | ||
Indoor | RAV-SM1104UTP-E | 10 | 11.2 | 319 x 840 x 840 |
Outdoor | RAV-SM1104ATP-E | 890 x 900 x 320 | ||
Indoor | RAV-SM1404UTP-E | 12 | 12.8 | 319 x 840 x 840 |
Outdoor | RAV-SM1404ATP-E | 890 x 900 x 320 | ||
Indoor | RAV-SM1604UTP-E | 14 | 16 | 319 x 840 x 840 |
Outdoor | RAV-SM1603AT-E | 1340 x 900 x 320 |