Vertical AHU
40TCQ
Toshiba Carrier VRF
Vertical Air Handling Unit
24,000 to 48,000 Btuh
2.0 to 4.0 tons
The Toshiba Carrier Vertical Air Handling Unit is ideal for closet applications. The Vertical Air Handling unit is also a multi-positional unit – vertical and horizontal.
Product Features
- Available in five different capacities
- 208-230V/1/60Hz voltage
- Energy efficient ECM
- Three fan speeds – high, medium, low
- Multi-position installation, vertical standing or laid horizontally
- Precise airflow delivery across a wide range of duct static pressure
- Pre painted 20g galvanized cabinet
- 1” filter rack
Reliability Features
- Finned tube heat exchanger
- Suitable for R410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
- Single point electric connections
ALL PARTS LIMITED WARRANTY
Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY
Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.
Product Features
- Available in five different capacities
- 208-230V/1/60Hz voltage
- Energy efficient ECM
- Three fan speeds – high, medium, low
- Multi-position installation, vertical standing or laid horizontally
- Precise airflow delivery across a wide range of duct static pressure
- Pre painted 20g galvanized cabinet
- 1” filter rack
Reliability Features
- Finned tube heat exchanger
- Suitable for R410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
- Single point electric connections
ALL PARTS LIMITED WARRANTY
Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY
Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.