Skip to main content

Medium Static Duct 80 - 120Pa
40VD

Type: Duct

Motor type: AC

Capacity: 9 – 14 kW

  • Available static pressure up to 120 Pa
  • Rear and bottom inlet choice
  • 4 ø205mm air outlet for spigot connection (3rd party)
  • Optional external drain pump available
Slim and compact design
  • Uniform 270mm in height, compact design for easy installation where space over ceiling is limited, while offering up to 120 Pa ESP
Optional drain pump
  • 700mm pump head.
Flexible return air location
  • During installation you may select the lower air return or back air return by adjusting the location of air inlet frame
Slim and compact design
  • Uniform 270mm in height, compact design for easy installation where space over ceiling is limited, while offering up to 120 Pa ESP
Optional drain pump
  • 700mm pump head.
Flexible return air location
  • During installation you may select the lower air return or back air return by adjusting the location of air inlet frame