HRV
40VH
Type: Ventilation
Motor type: AC
Capacity: 3.5 - 14 kW
- Efficiency up to 78% on temperature exchanger & 65% on enthalpy (cooling)
- Independent 220V power supply
- Can run in slight over-pressure or under-pressure mode

Comfortable
- Washable filter included
- Multi-gear air speed selection
- Optional drain pump
Comfortable
- Washable filter included
- Multi-gear air speed selection
- Optional drain pump