High Wall
40VKS
Type: High Wall
Motor type: DC
Capacity: 1.5 - 9 kW
- Stylish & exclusive design with LED display
- Cover panel using ABS-material to improve surface brightness and tenacity
- Easy-support clip to enable simple installation
- High efficiency DC powered fan
- PCB integrated design, flexible piping direction arrangement
- PM 2.5 filter available (optional)

Easy service and maintenance
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Washable filter included
- Independent control of the air flow directions
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs
Easy service and maintenance
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Washable filter included
- Independent control of the air flow directions
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs