VRF Outdoor units
Carrier VRF outdoor units are available in different versions : side discharge or top discharge (heat pump or heat recovery versions). Heat pumps models allows to provide cooling or heating, while heat recovery can simultaneously provide cooling and heating. Let's discover the VRF solution that will fit your project.
Geen Resultaten Gevonden

Koudemiddel: R-410A
Type of outdoor unit: Side discharge single fan
Product Capacity (HP): 4-5 HP

Koudemiddel: R-410A
Type of outdoor unit: Side Discharge dual fan
Product Capacity (HP): 4-5-6 HP

Koudemiddel: R-410A
Type of outdoor unit: Side Discharge dual fan
Product Capacity (HP): 8-10-12 HP

Koudemiddel: R-410A
Type of outdoor unit: Top Discharge Heat Pump
Product Capacity (HP): 8-26 HP

Koudemiddel: R-410A
Type of outdoor unit: Top Discharge Heat Recovery
Product Capacity (HP): 8-22 HP