To find your Carrier Authorised Service Provider, download the ContainerLink™ app.

EverFRESH®

Our most innovative controlled atmosphere technology.


EverFRESH® system benefits:

  • Carry the widest range of fresh cargoes possible.
  • Enable longer voyages and transit life for fresh products
  • Less susceptible to box leakage through positive pressurization
  • Maintains atmosphere at precise setpoints for different applications

Carrier EverFRESH logo

EverFRESH® A proven way to take your cargo further.

The new version of the EverFRESH controlled atmosphere (CA) system improves upon the proven system design, now with optimized components that provide even greater benefits by delivering the performance you’ve come to expect, along with greater serviceability, enhanced reliability and a lower cost. By allowing for the precise management of gases within shipping containers, the EverFRESH CA system slows the ripening process enabling the fresh transport of perishables on longer voyages.

Key features include:

  • Air Compressor - Provides compressed air to the N2 membrane. Air is conditioned through a series of filters, water separator and coalescing loop.
  • Nitrogen Separator - Receives dry/clean air from system. Air passes through hollow fiber module, which separates O2 and N2 – actively delivering N2 into container.
  • Control software for the Micro-Link® 5 (ML5). Operator input via the ML5 controller determines the amount of O2 (1–17%) and CO2 (1–19%) to be maintained. Higher levels are possible with the additional CO2 charging.
  • Sensors for monitoring O2 and CO2

Setpoint ranges for O2 and CO2

Setpoint Range
Oxygen (O2) 1%–17%
Carbon Dioxide (CO2) 1%–19%

EverFRESH® A proven way to take your cargo further.

The new version of the EverFRESH controlled atmosphere (CA) system improves upon the proven system design, now with optimized components that provide even greater benefits by delivering the performance you’ve come to expect, along with greater serviceability, enhanced reliability and a lower cost. By allowing for the precise management of gases within shipping containers, the EverFRESH CA system slows the ripening process enabling the fresh transport of perishables on longer voyages.

Key features include:

  • Air Compressor - Provides compressed air to the N2 membrane. Air is conditioned through a series of filters, water separator and coalescing loop.
  • Nitrogen Separator - Receives dry/clean air from system. Air passes through hollow fiber module, which separates O2 and N2 – actively delivering N2 into container.
  • Control software for the Micro-Link® 5 (ML5). Operator input via the ML5 controller determines the amount of O2 (1–17%) and CO2 (1–19%) to be maintained. Higher levels are possible with the additional CO2 charging.
  • Sensors for monitoring O2 and CO2

Setpoint ranges for O2 and CO2

Setpoint Range
Oxygen (O2) 1%–17%
Carbon Dioxide (CO2) 1%–19%

EverFRESH®, our most innovative controlled atmosphere technology

EverFRESH®, our most innovative controlled atmosphere technology (Spanish)