PowerLINE RG15 Tier 4
69RG15-120W-22
With the PowerLINE® Series 22 Generator Sets, Tier 4 Compliance is Surprisingly Simple
Carrier Transicold’s newest PowerLINE generator sets with ecoFORWARD™ technologies comply with EPA Tier 4 emissions requirements:
- Industry standard, proven 2.2-liter diesel engine.
- Ultra High efficiency permanent magnet generator reduces power required from the engine and saves fuel.
- FuelWise™ two-speed functionality built in, for up to 34% fuel savings versus previous standard units without FuelWise.
- Black box controller determines when to automatically switch speeds, while delivering requisite power and voltage for refrigeration unit operation.
- For units built before June 1 2023, Series 22 unit is CARB compliant for first 7 years. Unit will need to upgraded with Carrier’s Engine Emission System to meet CARB’s in-use standard, if unit is in in California use after the 7-year period.
*PowerLINE Series 22 Units built after June 1 2023 cannot be used in California
Simply put, PowerLINE gen sets offer efficient, environmentally sound and compliant innovations, punctuated by an incredibly familiar design.
With the PowerLINE Series 22 Generator Sets, Tier 4 Compliance is surprisingly simple while fuel savings are a big benefit
Carrier’s newest PowerLINE generator sets deliver improved performance while achieving compliance with the 2013 Tier 4 emissions standard from the U.S. Environmental Protection Agency (EPA).
This upgraded line of PowerLINE generator sets incorporate ecoFORWARD™ technologies, resulting in a platform that is Carrier’s most fuel-efficient models to date, thanks to standard inclusion of the formerly optional FuelWise™ technology and use of a new ultra-high-efficiency 15 kW custom-designed permanent magnet generator. Fuel savings of up to 34% versus prior standard units without FuelWise provide customer with significant operational cost savings and longer hauls prior to refueling.
The enhanced PowerLINE units provide uninterrupted power to operate ISO container refrigeration systems when used over land in intermodal applications. At the heart of the new platform is the ultra-high efficiency permanent magnet generator that allows the power drawn from the engine to be reduced by 20%. Common to this new Tier 4 PowerLINE platform is the familiar 2.2-liter diesel engine now rated at 18.5 kW. This engine is based on Carrier’s current engine line, with its well-accepted speed sensor and electronic governor. Providing customers with a familiar, reliable engine means that their personnel do not have to learn operate and deal with complex new engine technology in the field while reaping the operational benefits of our high efficiency compliance platform.
Common to this new Tier 4 PowerLINE platform is the familiar 2.2-liter 18.5 KW diesel engine with its well-accepted speed sensor and electronic governor. Providing customers with a familiar, reliable engine means that their personnel do not have to learn operate and deal with complex new engine technology in the field while reaping the operational benefits of our high efficiency compliance platform.
The PowerLINE Tier 4 platform is compliant with U.S. EPA Tier 4. For units built prior to June 1 2023, it is also compliant with California Air Resources Board (CARB) standards upon purchase and for seven years thereafter without further modification. After seven years, CARB requires further emissions reductions for the engine class (8-19 kW) for units operating in California. In response, Carrier developed an optional engine emissions system (EES)* for the Tier 4 PowerLINE models, designed to achieve compliance with CARB’s ultra-low diesel emissions standard known as ULETRU. Tier 4 PowerLINE units will need to be fitted with the EES option by the end of the seventh year, if they are to remain in use in California. The option is available as a field install option.
PowerLINE Tier4 Platform (Series 22) Units built June 1 2023 or later, cannot be used in California per their 2022 CARB amendment*. For new units for California use please see Carriers' latest PowerLINE series 24 units.
*Based on CARB’s Ariborne Toxic Control Measure for In-use Diesel-Fueled Transport Refrigeration Unit Fensets (TRU Gensets) 2022 Amendments.
- Proven 2.2-liter diesel 18.5 KW engine EPA Tier4 certified, with electronic governor.
- A new ultra-high-efficiency 15 kW custom-designed permanent magnet generator (PMG) that pushes efficiency well beyond conventional generators.
- Standard implementation of enhanced FuelWise™ functionality, a fuel-saving technology that automatically switches the generator set between two speeds via a simple black box controller.
- An optional engine emissions system (EES) for compliance with the ultra-low emissions standard of the California Air Resources Board (CARB). Field install. (Not applicable for units built June 1, 2023 or later.)
- 120-gallon (492-liter) fuel tank built into all-steel frame.
- Pin-mount system. For easy attachment and detachment from container box.
- Frame and sheet metal components powder-coated for durability and superior corrosion protection.
- Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
- Integral fuel filter with water separator.
- Fuel heater/Fuel warmer.
- External In-line fuel strainer with clear bowl.
- High-efficiency air cleaner (standard dry element, optional oil bath).
- Self-tensioning, flexible, Poly V belt.
- Stainless steel exhaust.
- Patented E-coat tube and fin radiator.
- 12V DC maintenance-free battery and solid state battery charger.
- Safety stop controls for low oil pressure, high water temperature.
- Large oil pan capacity extends running hours between oil changes.
Ambient temperature range:
| Structure | -40° to +52°C (-40° to +125° F) |
| Operation – Start | -26° to +52°C (-15° to +125° F) |
| Operation – Run | -40° to +52°C (-40° to +125° F) |
Functionality:
The RG provides a full 15kW output to power ISO reefer containers.
Approximate Weight:
unit weight, less fuel
1929 lb/ 875 kg
With the PowerLINE Series 22 Generator Sets, Tier 4 Compliance is surprisingly simple while fuel savings are a big benefit
Carrier’s newest PowerLINE generator sets deliver improved performance while achieving compliance with the 2013 Tier 4 emissions standard from the U.S. Environmental Protection Agency (EPA).
This upgraded line of PowerLINE generator sets incorporate ecoFORWARD™ technologies, resulting in a platform that is Carrier’s most fuel-efficient models to date, thanks to standard inclusion of the formerly optional FuelWise™ technology and use of a new ultra-high-efficiency 15 kW custom-designed permanent magnet generator. Fuel savings of up to 34% versus prior standard units without FuelWise provide customer with significant operational cost savings and longer hauls prior to refueling.
The enhanced PowerLINE units provide uninterrupted power to operate ISO container refrigeration systems when used over land in intermodal applications. At the heart of the new platform is the ultra-high efficiency permanent magnet generator that allows the power drawn from the engine to be reduced by 20%. Common to this new Tier 4 PowerLINE platform is the familiar 2.2-liter diesel engine now rated at 18.5 kW. This engine is based on Carrier’s current engine line, with its well-accepted speed sensor and electronic governor. Providing customers with a familiar, reliable engine means that their personnel do not have to learn operate and deal with complex new engine technology in the field while reaping the operational benefits of our high efficiency compliance platform.
Common to this new Tier 4 PowerLINE platform is the familiar 2.2-liter 18.5 KW diesel engine with its well-accepted speed sensor and electronic governor. Providing customers with a familiar, reliable engine means that their personnel do not have to learn operate and deal with complex new engine technology in the field while reaping the operational benefits of our high efficiency compliance platform.
The PowerLINE Tier 4 platform is compliant with U.S. EPA Tier 4. For units built prior to June 1 2023, it is also compliant with California Air Resources Board (CARB) standards upon purchase and for seven years thereafter without further modification. After seven years, CARB requires further emissions reductions for the engine class (8-19 kW) for units operating in California. In response, Carrier developed an optional engine emissions system (EES)* for the Tier 4 PowerLINE models, designed to achieve compliance with CARB’s ultra-low diesel emissions standard known as ULETRU. Tier 4 PowerLINE units will need to be fitted with the EES option by the end of the seventh year, if they are to remain in use in California. The option is available as a field install option.
PowerLINE Tier4 Platform (Series 22) Units built June 1 2023 or later, cannot be used in California per their 2022 CARB amendment*. For new units for California use please see Carriers' latest PowerLINE series 24 units.
*Based on CARB’s Ariborne Toxic Control Measure for In-use Diesel-Fueled Transport Refrigeration Unit Fensets (TRU Gensets) 2022 Amendments.
- Proven 2.2-liter diesel 18.5 KW engine EPA Tier4 certified, with electronic governor.
- A new ultra-high-efficiency 15 kW custom-designed permanent magnet generator (PMG) that pushes efficiency well beyond conventional generators.
- Standard implementation of enhanced FuelWise™ functionality, a fuel-saving technology that automatically switches the generator set between two speeds via a simple black box controller.
- An optional engine emissions system (EES) for compliance with the ultra-low emissions standard of the California Air Resources Board (CARB). Field install. (Not applicable for units built June 1, 2023 or later.)
- 120-gallon (492-liter) fuel tank built into all-steel frame.
- Pin-mount system. For easy attachment and detachment from container box.
- Frame and sheet metal components powder-coated for durability and superior corrosion protection.
- Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
- Integral fuel filter with water separator.
- Fuel heater/Fuel warmer.
- External In-line fuel strainer with clear bowl.
- High-efficiency air cleaner (standard dry element, optional oil bath).
- Self-tensioning, flexible, Poly V belt.
- Stainless steel exhaust.
- Patented E-coat tube and fin radiator.
- 12V DC maintenance-free battery and solid state battery charger.
- Safety stop controls for low oil pressure, high water temperature.
- Large oil pan capacity extends running hours between oil changes.
Ambient temperature range:
| Structure | -40° to +52°C (-40° to +125° F) |
| Operation – Start | -26° to +52°C (-15° to +125° F) |
| Operation – Run | -40° to +52°C (-40° to +125° F) |
Functionality:
The RG provides a full 15kW output to power ISO reefer containers.
Approximate Weight:
unit weight, less fuel
1929 lb/ 875 kg