To find your Carrier Authorised Service Provider, download the ContainerLink™ app.

PowerLINE RG15 Tier 4 Interim

69RG15-130W-05

Power you'll get simply attached to.

  • Industry-leading PowerLINE® generator sets from Carrier Transicold are designed and built for one purpose: continuous, unattended operation for all refrigerated containers transported by road or rail. PowerLINE generator sets offer the ideal combination of horsepower, torque, and motor-starting capability and provide power to start any ISO reefer, anywhere it’s necessary.
  • Whether you choose clip (RG15) or undermount (UG15), PowerLINE generator sets provide more mounting flexibility. Attaching and disconnecting the generator set can take just minutes.
    • For clip-on mounting, the RG15 pin-mounting bracket design saves time; for clamp mounting, the self-aligning ratcheted clamp locks allow safe, secure attachment to corner castings.
    • For undermount, you can choose standard four-point mounting or our exclusive QuickMount™ design available on the UG15 generator set.
  • Outstanding convenience and safety make the PowerLINE generator set number one for operating control. Up-front analog instrumentation is easy to read and allows immediate access to key operating parameters. The control system is uncomplicated, easy to access and troubleshoot.
  • The Tier 4 interim PowerLINE generator set is built with an export engine, belongs in the 19-37 KW class and meets emission levels specified by the US EPA Tier 4 interim emission standard. The units built with these export engines are exclusively for sale/use outside the United States.*

*See Exhibit B for additional information.

RUGGED CONSTRUCTION, DEPENDABLE POWER, SIMPLE OPERATION.

The PowerLINE® generator set contains a 23.9 KW V2203-DI* engine and a 15 kW wound generator. The engine includes an electronic governor system that provides near-constant engine speed, which results in more stable voltage output. The powerful, reliable; low- maintenance field wound generator produces 460 volts of continuous power and features an internally excited, self-regulated design. All electrical components are enclosed within the generator package and provide superior resistance to moisture and salt.

The model 69RG15 mounts to properly equipped ISO containers, in front of the refrigeration unit's upper face. Generator sets are typically provided with "pin” mounting to attach to the container’s header rail. Clamp mounting to the corner casting of the container is available as an option. In either case, when mounted, the 69RG15 envelope allows access to the refrigeration unit control box. This applies to all Carrier and most competitive units as well. Additionally the design of the equipment considered a deep footprint to avoid tipping due to rough handling by yard forklifts, and fork pockets are extended and reinforced to eliminate fork tine damage.

The FuelWise™ option is available and can reduce fuel consumption up to 28%. This directly translates to a reduction of the unit’s carbon footprint by up to 28%.

*The engine meets the emission standard of the US EPA Tier 4i, and this unit is offered only for export. See Exhibit B for additional information.

APPRECIATE THESE ADDITIONAL SYSTEM ADVANCEMENTS.

  • Simple, easy-to-operate, reliable.
  • V2203-DI 4-cylinder, water-cooled, 2.2-liter direct-injection 32 HP/23.9 KW diesel engine which meets EPA Tier 4 interim standard (unit only for export outside the US).*
  • Nominal 15 kW brushless, self-regulated generator, 460V output.
  • 130-gallon (492-liter) fuel tank built into all-steel frame.
  • Pin mount system with clamp provision (Clamp option). For easy attachment and detachment from container box.
  • Frame and sheet metal components powder-coated for durability and superior corrosion protection.
  • Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
  • Integral fuel filter with water separator.
  • Fuel heater/Fuel warmer.
  • External In-line fuel strainer with clear bowl strains larger particles in fuel prior to entering the lift pump. The clear bowl allows visual inspection of the screen for clogging.
  • High-efficiency air cleaner (standard dry element, optional oil bath). Dry element, “cartridge”-style air filter with filter-minder allows for quick visual check of filter condition and signals when cartridge must be replaced.
  • Self-tensioning, flexible, Poly V belt eliminates the need for an idler pulley and the guesswork associated with manual tensioning. Optimum tension provided by the belt helps assure maximum life of the water pump bearing.
  • Stainless steel exhaust. 
  • Patented E-coat tube and fin radiator.
  • 12V DC maintenance-free battery and solid state battery charger.
  • Safety stop controls for low oil pressure, high water temperature.
  • Large oil pan capacity extends running hours between oil changes.
  • Large aluminum service access door with self-locking/quick-release latch.
  • Stainless steel hardware.
  • Forklift pockets, extended and reinforced to eliminate fork tine damage.
  • FuelWise™ Option provides savings up to 28% versus single speed units.

* See Exhibit B for additional information.

powerline-rg15-specs

Ambient temperature range:
1. Structure                      -40 to +52°C    (-40 to +125°F)
2. Operation  - Start        -26 to +52°C    (-15 to +125°F)
2. Operation  - Run         -40 to +52°C    (-40 to +125°F)

Functionality - The RG provides a full 15kW output to power ISO reefer containers.

Approximate Weight:
830 kg (1,830 lb.), less fuel

RUGGED CONSTRUCTION, DEPENDABLE POWER, SIMPLE OPERATION.

The PowerLINE® generator set contains a 23.9 KW V2203-DI* engine and a 15 kW wound generator. The engine includes an electronic governor system that provides near-constant engine speed, which results in more stable voltage output. The powerful, reliable; low- maintenance field wound generator produces 460 volts of continuous power and features an internally excited, self-regulated design. All electrical components are enclosed within the generator package and provide superior resistance to moisture and salt.

The model 69RG15 mounts to properly equipped ISO containers, in front of the refrigeration unit's upper face. Generator sets are typically provided with "pin” mounting to attach to the container’s header rail. Clamp mounting to the corner casting of the container is available as an option. In either case, when mounted, the 69RG15 envelope allows access to the refrigeration unit control box. This applies to all Carrier and most competitive units as well. Additionally the design of the equipment considered a deep footprint to avoid tipping due to rough handling by yard forklifts, and fork pockets are extended and reinforced to eliminate fork tine damage.

The FuelWise™ option is available and can reduce fuel consumption up to 28%. This directly translates to a reduction of the unit’s carbon footprint by up to 28%.

*The engine meets the emission standard of the US EPA Tier 4i, and this unit is offered only for export. See Exhibit B for additional information.

APPRECIATE THESE ADDITIONAL SYSTEM ADVANCEMENTS.

  • Simple, easy-to-operate, reliable.
  • V2203-DI 4-cylinder, water-cooled, 2.2-liter direct-injection 32 HP/23.9 KW diesel engine which meets EPA Tier 4 interim standard (unit only for export outside the US).*
  • Nominal 15 kW brushless, self-regulated generator, 460V output.
  • 130-gallon (492-liter) fuel tank built into all-steel frame.
  • Pin mount system with clamp provision (Clamp option). For easy attachment and detachment from container box.
  • Frame and sheet metal components powder-coated for durability and superior corrosion protection.
  • Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
  • Integral fuel filter with water separator.
  • Fuel heater/Fuel warmer.
  • External In-line fuel strainer with clear bowl strains larger particles in fuel prior to entering the lift pump. The clear bowl allows visual inspection of the screen for clogging.
  • High-efficiency air cleaner (standard dry element, optional oil bath). Dry element, “cartridge”-style air filter with filter-minder allows for quick visual check of filter condition and signals when cartridge must be replaced.
  • Self-tensioning, flexible, Poly V belt eliminates the need for an idler pulley and the guesswork associated with manual tensioning. Optimum tension provided by the belt helps assure maximum life of the water pump bearing.
  • Stainless steel exhaust. 
  • Patented E-coat tube and fin radiator.
  • 12V DC maintenance-free battery and solid state battery charger.
  • Safety stop controls for low oil pressure, high water temperature.
  • Large oil pan capacity extends running hours between oil changes.
  • Large aluminum service access door with self-locking/quick-release latch.
  • Stainless steel hardware.
  • Forklift pockets, extended and reinforced to eliminate fork tine damage.
  • FuelWise™ Option provides savings up to 28% versus single speed units.

* See Exhibit B for additional information.

powerline-rg15-specs

Ambient temperature range:
1. Structure                      -40 to +52°C    (-40 to +125°F)
2. Operation  - Start        -26 to +52°C    (-15 to +125°F)
2. Operation  - Run         -40 to +52°C    (-40 to +125°F)

Functionality - The RG provides a full 15kW output to power ISO reefer containers.

Approximate Weight:
830 kg (1,830 lb.), less fuel

Other Generator Sets