PowerLINE UG15 CARB
69UG15-068S-24
With the new PowerLINE® Series 24 Generator Sets, lifetime CARB compliance is surprisingly simple.
Carrier Transicold’s Series 24 PowerLINE generator sets are equipped with:
- New 2-speed Kubota 2.4 Liter Engine compliant with EPA regulations for engines less than 15 HP (19KW) and CARB’s 2022 amendments to the Airborne Toxic Control Measure for Transport Refrigeration units (TRU) and TRU Gensets.
- New Common-rail fuel injection that reduces Particulate matter emissions and lowers fuel consumption
- New Maintenance-Free Diesel Oxidation catalyst that reduced hydrocarbon and other emissions
- New enhanced Filtration that supports common-rail injection
- Ultra High efficiency permanent magnet generator platform to deliver performance needed by reefers
- FuelWise™ two-speed functionality built in, for up to 34% fuel savings versus previous standard units without FuelWise.
- Black box controller determines when to automatically switch speeds, while delivering requisite power and voltage for refrigeration unit operation.
Simply put, PowerLINE gen sets offer efficient, environmentally sound and compliant innovations, punctuated by a proven design.
With the PowerLINE Series 24 Generator Sets, lifetime CARB compliance is surprisingly simple
Carrier Transicold’s newest PowerLINE Series 24 generator sets build on our rugged and robust high efficiency platform with an innovative new design
Includes key features of our well accepted platform:
- Ultra-high-efficiency generator enables full power for ISO reefers
- FuelWise™ two-speed functionality for up to 34% fuel savings relative to prior models without FuelWise
Introduces a lower emission engine that allows use in California indefinitely*
- No limitations on CARB life and no aftertreatment or emissions upgrades required for extension
- Engine’s common-rail fuel injection is supported by an enhanced fuel filtration system and diesel oxidation catalyst
- Combined, these clean engine technologies push particulate, hydrocarbon and NOx emissions to new lows, helping customers achieve their sustainability goals
- The engine does not require complex exhaust gas recirculation (EGR) to achieve emissions targets
Reduced fuel consumption extends range of distances traveled and reduces carbon footprint.
A 96% reduction in particulate emissions, makes the PowerLINE series 24 unit the greenest in the PowerLINE series.
PowerLINE series 24 unit is EPA Tier 4 compliant and provides lifetime compliance with current California Air Resources Board (CARB) requirements without the need for future engine emissions systems.
Simply put, PowerLINE generator sets offer efficient, environmentally responsible and compliant innovations, punctuated by a proven design.
Standard Features
- V2403-CR-E4B, 4-cylinder, water-cooled, 2.4-liter, Common rail injection diesel engine
- Nominal 15 kW high-efficiency permanent magnet generator
- Controller with enhanced FuelWise functionality
- 68–gallon steel tank (tank options 50-gallon steel, 50-gallon aluminum, 80-gallon aluminum)
- All-steel fabricated frame construction with four-point PlateMount system
- High-efficiency dry element air cleaner
- Full-flow spin-on oil filter with internal bypass
- Integral fuel filter with water separator
- Fuel heater Stainless steel exhaust
- Stainless steel hardware
- Driver-side controls
- Large aluminum service access door
- Battery access door
- Forklift pockets allow mounting from either side
- 12V DC maintenance-free battery
- Safety stop controls for low oil pressure, high water temperature
- Frame and sheet metal components powder-coated for durability Patented E-coat tube and fin radiator
- Large oil pan capacity extends running hours between oil changes
Ambient temperature range:
Structure | -40° to +52°C (-40° to +125° F) |
Operation – Start | -26° to +52°C (-15° to +125° F) |
Operation – Run | -40° to +52°C (-40° to +125° F) |
Functionality:
The RG provides a full 15kW output to power ISO reefer containers.
Approximate Weight:
1664 lb / 775 kg with 68-gallon integral steel tank, less fuel
With the PowerLINE Series 24 Generator Sets, lifetime CARB compliance is surprisingly simple
Carrier Transicold’s newest PowerLINE Series 24 generator sets build on our rugged and robust high efficiency platform with an innovative new design
Includes key features of our well accepted platform:
- Ultra-high-efficiency generator enables full power for ISO reefers
- FuelWise™ two-speed functionality for up to 34% fuel savings relative to prior models without FuelWise
Introduces a lower emission engine that allows use in California indefinitely*
- No limitations on CARB life and no aftertreatment or emissions upgrades required for extension
- Engine’s common-rail fuel injection is supported by an enhanced fuel filtration system and diesel oxidation catalyst
- Combined, these clean engine technologies push particulate, hydrocarbon and NOx emissions to new lows, helping customers achieve their sustainability goals
- The engine does not require complex exhaust gas recirculation (EGR) to achieve emissions targets
Reduced fuel consumption extends range of distances traveled and reduces carbon footprint.
A 96% reduction in particulate emissions, makes the PowerLINE series 24 unit the greenest in the PowerLINE series.
PowerLINE series 24 unit is EPA Tier 4 compliant and provides lifetime compliance with current California Air Resources Board (CARB) requirements without the need for future engine emissions systems.
Simply put, PowerLINE generator sets offer efficient, environmentally responsible and compliant innovations, punctuated by a proven design.
Standard Features
- V2403-CR-E4B, 4-cylinder, water-cooled, 2.4-liter, Common rail injection diesel engine
- Nominal 15 kW high-efficiency permanent magnet generator
- Controller with enhanced FuelWise functionality
- 68–gallon steel tank (tank options 50-gallon steel, 50-gallon aluminum, 80-gallon aluminum)
- All-steel fabricated frame construction with four-point PlateMount system
- High-efficiency dry element air cleaner
- Full-flow spin-on oil filter with internal bypass
- Integral fuel filter with water separator
- Fuel heater Stainless steel exhaust
- Stainless steel hardware
- Driver-side controls
- Large aluminum service access door
- Battery access door
- Forklift pockets allow mounting from either side
- 12V DC maintenance-free battery
- Safety stop controls for low oil pressure, high water temperature
- Frame and sheet metal components powder-coated for durability Patented E-coat tube and fin radiator
- Large oil pan capacity extends running hours between oil changes
Ambient temperature range:
Structure | -40° to +52°C (-40° to +125° F) |
Operation – Start | -26° to +52°C (-15° to +125° F) |
Operation – Run | -40° to +52°C (-40° to +125° F) |
Functionality:
The RG provides a full 15kW output to power ISO reefer containers.
Approximate Weight:
1664 lb / 775 kg with 68-gallon integral steel tank, less fuel