To find your Carrier Authorised Service Provider, download the ContainerLink™ app.

Lynx™ Fleet

Fleet-wide actionable intelligence

  • Mixed Fleet Support which allows for a unified view of all assets comprising both Carrier and non-Carrier units on a single platform
  • Lynx Fleet Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • Carrier-exclusive Reefer Health Analytics allows for added visibility on the status of individual containers
  • Carrier-exclusive TripWise™ expiration prediction helps prioritize asset utilization based on time remaining before TripWise expiration, thereby minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • Simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time
  • Remotely monitor health of both container and cargo 24/7 availability and security
  • New “bread-crumb trail” now illustrates the route of a container unit’s voyage based on GPS and time data
 

Designed with customers in mind

The Lynx™ Fleet telematics solution will intelligently monitor connected refrigeration systems from anywhere in the world, providing vital information through a centralized data stream and improved visibility for shipping lines, fleet owners, service technicians and ship crew on the cargo being transported.

The Lynx digital platform, applies advanced internet of things (IoT) analytics, machine learning and various big data technologies to connect the cold chain in the cloud, automate key processes, and deliver real-time visibility and insights throughout the cargo’s journey.

Key features include:

  • Mixed Fleet Support offers remote monitoring of mixed fleets (Carrier and non-Carrier refrigeration systems) providing fleet managers with vital information through a single interface; Lynx Fleet, eliminating the need to toggle between separate platforms
  • Lynx Fleet Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • Lynx Fleet live analytics, currently a beta feature, provides refrigeration unit health assessments near real time, allowing fleet managers to identify potential service needs in advance so they can be addressed at the fleet’s convenience
  • Lynx Fleet is able to simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time. This not only minimizes operational expenses but improves the overall efficiency for fleet managers
  • Carrier-exclusive Reefer Health Analytics allows fleet managers to download diagnostic information about their equipment, giving them added insights into the health of their reefer by reporting anomalies along with possible causes and potential measures to resolve, if needed, in the future
  • Carrier-exclusive TripWise™ expiration prediction can now predict the expected expiration date of TripWise status on reefers, helping fleet managers prioritize asset utilization, thus minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • New over-the-air commands allows users to set oxygen and carbon dioxide levels for their EverFRESH® and XtendFRESH™ controlled atmosphere systems, as well as enable QUEST and economy power-saving modes
  • Cumulative unit run-hours helps fleet managers to optimize utilization and service cycles of their Carrier Transicold-refrigerated containers to better control maintenance and repair costs
  • New “bread-crumb trail” now illustrates the route of a refrigeration unit’s voyage based on GPS and time data uploaded when the Lynx Fleet-equipped refrigeration unit is within range of cell service
  • Choose from a wide array of built-in widgets that provide intuitive displays of key parameters transmitted from the telematics hardware for a customized data platform
  • The map view brings in the spatial element for locating reefer containers, both globally and locally
  • Critical alarm status is displayed prominently on the landing page, making it easy to get more information and stay informed on reefer health
 
*PDF and Excel are trademarks of Adobe and Microsoft, respectively

Designed with customers in mind

The Lynx™ Fleet telematics solution will intelligently monitor connected refrigeration systems from anywhere in the world, providing vital information through a centralized data stream and improved visibility for shipping lines, fleet owners, service technicians and ship crew on the cargo being transported.

The Lynx digital platform, applies advanced internet of things (IoT) analytics, machine learning and various big data technologies to connect the cold chain in the cloud, automate key processes, and deliver real-time visibility and insights throughout the cargo’s journey.

Key features include:

  • Mixed Fleet Support offers remote monitoring of mixed fleets (Carrier and non-Carrier refrigeration systems) providing fleet managers with vital information through a single interface; Lynx Fleet, eliminating the need to toggle between separate platforms
  • Lynx Fleet Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • Lynx Fleet live analytics, currently a beta feature, provides refrigeration unit health assessments near real time, allowing fleet managers to identify potential service needs in advance so they can be addressed at the fleet’s convenience
  • Lynx Fleet is able to simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time. This not only minimizes operational expenses but improves the overall efficiency for fleet managers
  • Carrier-exclusive Reefer Health Analytics allows fleet managers to download diagnostic information about their equipment, giving them added insights into the health of their reefer by reporting anomalies along with possible causes and potential measures to resolve, if needed, in the future
  • Carrier-exclusive TripWise™ expiration prediction can now predict the expected expiration date of TripWise status on reefers, helping fleet managers prioritize asset utilization, thus minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • New over-the-air commands allows users to set oxygen and carbon dioxide levels for their EverFRESH® and XtendFRESH™ controlled atmosphere systems, as well as enable QUEST and economy power-saving modes
  • Cumulative unit run-hours helps fleet managers to optimize utilization and service cycles of their Carrier Transicold-refrigerated containers to better control maintenance and repair costs
  • New “bread-crumb trail” now illustrates the route of a refrigeration unit’s voyage based on GPS and time data uploaded when the Lynx Fleet-equipped refrigeration unit is within range of cell service
  • Choose from a wide array of built-in widgets that provide intuitive displays of key parameters transmitted from the telematics hardware for a customized data platform
  • The map view brings in the spatial element for locating reefer containers, both globally and locally
  • Critical alarm status is displayed prominently on the landing page, making it easy to get more information and stay informed on reefer health
 
*PDF and Excel are trademarks of Adobe and Microsoft, respectively