To find your Carrier Authorised Service Provider, download the ContainerLink™ app.

TripLINK™

Fleet-wide actionable intelligence

  • TripLINK Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • Simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time
  • Remotely monitor health of both container and cargo
  • 24/7 availability and security
  • Carrier-exclusive Reefer Health Analytics allows for added visibility on the status of individual containers
  • Carrier-exclusive TripWise™ expiration prediction helps prioritize asset utilization based on time remaining before TripWise expiration, thereby minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • New “bread-crumb trail” now illustrates the route of a container unit’s voyage based on GPS and time data

Designed with customers in mind

The TripLINK™ data management platform is designed to provide customers with enhanced visibility of the health and status of their entire reefer fleet through an interactive digital dashboard accessible from anywhere. Telematics integration and a cloud-based architecture ensure information is always up to date, so users can make informed decisions on fleet operations and drive lower operating costs.

TripLINK™ comprises both hardware and software modules aimed at remotely monitoring the health of both reefer machinery and cargo.

Key features include:

  • TripLINK Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • TripLINK live analytics, currently a beta feature, provides refrigeration unit health assessments near real time, allowing fleet managers to identify potential service needs in advance so they can be addressed at the fleet’s convenience
  • TripLINK is able to simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time. This not only minimizes operational expenses but improves the overall efficiency for fleet managers
  • Carrier-exclusive Reefer Health Analytics allows fleet managers to download diagnostic information about their equipment, giving them added insights into the health of their reefer by reporting anomalies along with possible causes and potential measures to resolve, if needed, in the future
  • Carrier-exclusive TripWise™ expiration prediction can now predict the expected expiration date of TripWise status on reefers, helping fleet managers prioritize asset utilization, thus minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • New over-the-air commands allows users to set oxygen and carbon dioxide levels for their EverFRESH® and XtendFRESH™ controlled atmosphere systems, as well as enable QUEST and economy power-saving modes
  • Cumulative unit run-hours helps fleet managers to optimize utilization and service cycles of their Carrier Transicold-refrigerated containers to better control maintenance and repair costs
  • New “bread-crumb trail” now illustrates the route of a refrigeration unit’s voyage based on GPS and time data uploaded when the TripLINK-equipped refrigeration unit is within range of cell service
  • Choose from a wide array of built-in widgets that provide intuitive displays of key parameters transmitted from the telematics hardware for a customized data platform
  • The map view brings in the spatial element for locating reefer containers, both globally and locally
  • Critical alarm status is displayed prominently on the landing page, making it easy to get more information and stay informed on reefer health

 
*PDF and Excel are trademarks of Adobe and Microsoft, respectively

Designed with customers in mind

The TripLINK™ data management platform is designed to provide customers with enhanced visibility of the health and status of their entire reefer fleet through an interactive digital dashboard accessible from anywhere. Telematics integration and a cloud-based architecture ensure information is always up to date, so users can make informed decisions on fleet operations and drive lower operating costs.

TripLINK™ comprises both hardware and software modules aimed at remotely monitoring the health of both reefer machinery and cargo.

Key features include:

  • TripLINK Vessel Solution allows integration with vessel-based wireless networks for improved shipboard cargo visibility and operations efficiency
  • TripLINK live analytics, currently a beta feature, provides refrigeration unit health assessments near real time, allowing fleet managers to identify potential service needs in advance so they can be addressed at the fleet’s convenience
  • TripLINK is able to simultaneously send identical refrigeration unit commands, to multiple containers rather than one at a time. This not only minimizes operational expenses but improves the overall efficiency for fleet managers
  • Carrier-exclusive Reefer Health Analytics allows fleet managers to download diagnostic information about their equipment, giving them added insights into the health of their reefer by reporting anomalies along with possible causes and potential measures to resolve, if needed, in the future
  • Carrier-exclusive TripWise™ expiration prediction can now predict the expected expiration date of TripWise status on reefers, helping fleet managers prioritize asset utilization, thus minimizing time and expense related to conducting a new off-line pre-trip inspection (PTI)
  • New over-the-air commands allows users to set oxygen and carbon dioxide levels for their EverFRESH® and XtendFRESH™ controlled atmosphere systems, as well as enable QUEST and economy power-saving modes
  • Cumulative unit run-hours helps fleet managers to optimize utilization and service cycles of their Carrier Transicold-refrigerated containers to better control maintenance and repair costs
  • New “bread-crumb trail” now illustrates the route of a refrigeration unit’s voyage based on GPS and time data uploaded when the TripLINK-equipped refrigeration unit is within range of cell service
  • Choose from a wide array of built-in widgets that provide intuitive displays of key parameters transmitted from the telematics hardware for a customized data platform
  • The map view brings in the spatial element for locating reefer containers, both globally and locally
  • Critical alarm status is displayed prominently on the landing page, making it easy to get more information and stay informed on reefer health

 
*PDF and Excel are trademarks of Adobe and Microsoft, respectively