Carrier has a special rapid-fulfillment sales operation specifically designed for traders, transport companies, intermodal service providers, end users and service centers that need finished refrigerated containers or generator sets on a smaller scale than our shipping line and leasing company customers.
REFRIGERATED CONTAINERS
From stocking locations in Europe and China, Carrier offers refrigerated containers equipped with the customer’s choice of either PrimeLINE® or ThinLINE® units. Containers can be provided in 10-, 20-, 40-foot standard-height configurations, as well as high-cube (HC) versions in 40- and 45-foot lengths. The most common sizes are readily available from inventory, while others may require a lead-time. OEM support is provided through Carrier.
GENERATOR SETS
Carrier also provides PowerLINE® generator sets in undermount and clip-on versions for traders, transport companies, intermodal service providers, end users and service centers throughout Europe and Russia, the Middle East and Africa from stock in the Netherlands or factory-direct from the United States. OEM warranty applies.
Sometimes you just need a box … or a generator set … or a small quantity of each. For these situations, Carrier is ready to help!
SALES
Shane Koning , for trading inquiries in Europe, Middle East and Africa, +31-657-910-628
Paul Mace , for trading inquiries in Australia and New Zealand, +61-2-8748-5510
Jeremy Tan , for trading inquiries in Asia Pacific, +65-8870-7856
Jeff Neuss , for trading inquiries in the Americas, +1 315-432-7115