Sea Horse
90MPS
Indoor Fresh Water-/Seawater-Cooled
Liquid Chiller
with Puron® (R-410A) refrigerant
53 to 158 Nominal kW
15 to 45 Nominal Tons
- Compact modular design
- Ideal for easy replacement, retrofit, or new construction applications.
- Marine shell and tube condenser for maintenance and reliability.
Performance Features
- ComfortLink microprocessor-based controls.
- High-efficiency scroll compressor.
- Quiet, reliable operation.
- Easy-to-use controls.
- Energy management module minimizes chiller energy consumption (factory-installed option or field-installed accessory).
- Scrolling marquee display shows operating parameters in plain language.
- Shell and tube condenser with 90/10 Cu/Ni tubes and clad tubesheets, cast bronze heads, and double liquid outlets for pitch-and-roll operation.
- NEMA 4 (IP 56) electrical panel.
Reliability Features
- Thermostatic expansion valves.
- Hermetic-type filter driers.
- Loss of refrigerant charge protection.
- Low control voltage (to unit) protection.
- Thermal overload protection.
- Pressure overload.
- Electrical overload through the use of definite-purpose contactors and calibrated, ambient compensated, magnetic trip circuit breakers.
Maintenance Features
- Over 15 diagnostic functions.
- Unit-mounted, non-fused disconnect (factory-installed option).
- Moisture indicating sight glasses.
Installation Features
- Single point electrical connection.
- Shipped with R-410A.
- Fits through standard 36-in. doorway.
- Factory-assembled and shipped with complete internal piping and wiring and essential controls and protective devices.
- Control power transformer.
Factory-Installed Options
- EMM (energy management module).
- Sound enclosure panels.
- Hot gas bypass.
- Non-fused disconnect.
- Medium temperature brine.
- Mobility package (wheels).
- Condenserless unit.
- Height adjustment (leveling) kit.
- BACnet® communication.
Field-Installed Accessories
- EMM (energy management module).
- Sound enclosure panels.
- Hot gas bypass.
- Vibration isolators (resilient pads).
- Vibration isolators (springs).
- BACnet® translator.
- LON (local operating network) translator control.
- Mobility package (wheels).
- Condenser water temperature sensors.
- Height adjustment (leveling) kit.
- Compressor return gas sensor.
- Bronze Y strainer.
- Navigator™ display module.
- Remote enhanced display.
- ANSI Flange adapters for cooler.
Physical Data (English Units)
Size | Capacity (Tons) | Evaporator flow (gpm) | Evaporator pressure drop (ft of water) | Condenser flow (gpm) | Condenser pressure drop (ft of water) |
---|---|---|---|---|---|
MPS015 | 15.6 | 37.4 | 11.8 | 45.0 | 3.2 |
MPS020 | 20.7 | 49.8 | 14.9 | 65.0 | 3.2 |
MPS030 | 31.0 | 74.5 | 14.0 | 85.0 | 5.3 |
MPS040 | 39.9 | 95.9 | 9.7 | 105.0 | 3.7 |
MPS045 | 46.6 | 111.9 | 12.2 | 117.0 | 2.3 |
Physical Data (Metric Units)
Size | Capacity (kW) | Evaporator flow (L/s) | Evaporator pressure drop (kPa) | Condenser flow (L/s) | Condenser pressure drop (kPa) |
---|---|---|---|---|---|
MPS015 | 54.7 | 2.4 | 35.1 | 2.8 | 9.6 |
MPS020 | 72.8 | 3.1 | 44.6 | 4.1 | 9.6 |
MPS030 | 109.1 | 4.7 | 42.0 | 5.4 | 15.9 |
MPS040 | 140.4 | 6.1 | 28.9 | 6.6 | 11.1 |
MPS045 | 163.8 | 7.1 | 36.4 | 7.4 | 6.9 |
Efficiency
Size | Input Power (kW) | EER | Full Load | IPLV | ||
---|---|---|---|---|---|---|
IkW/Ton | COP | IkW/Ton | COP | |||
MPS015 | 12.4 | 15.1 | 0.795 | 4.43 | 0.564 | 6.24 |
MPS020 | 15.6 | 15.9 | 0.753 | 4.67 | 0.585 | 6.01 |
MPS030 | 23.6 | 15.8 | 0.760 | 4.63 | 0.578 | 6.08 |
MPS040 | 30.2 | 15.9 | 0.756 | 4.65 | 0.560 | 6.28 |
MPS045 | 35.1 | 15.9 | 0.753 | 4.67 | 0.568 | 6.20 |
Performance Features
- ComfortLink microprocessor-based controls.
- High-efficiency scroll compressor.
- Quiet, reliable operation.
- Easy-to-use controls.
- Energy management module minimizes chiller energy consumption (factory-installed option or field-installed accessory).
- Scrolling marquee display shows operating parameters in plain language.
- Shell and tube condenser with 90/10 Cu/Ni tubes and clad tubesheets, cast bronze heads, and double liquid outlets for pitch-and-roll operation.
- NEMA 4 (IP 56) electrical panel.
Reliability Features
- Thermostatic expansion valves.
- Hermetic-type filter driers.
- Loss of refrigerant charge protection.
- Low control voltage (to unit) protection.
- Thermal overload protection.
- Pressure overload.
- Electrical overload through the use of definite-purpose contactors and calibrated, ambient compensated, magnetic trip circuit breakers.
Maintenance Features
- Over 15 diagnostic functions.
- Unit-mounted, non-fused disconnect (factory-installed option).
- Moisture indicating sight glasses.
Installation Features
- Single point electrical connection.
- Shipped with R-410A.
- Fits through standard 36-in. doorway.
- Factory-assembled and shipped with complete internal piping and wiring and essential controls and protective devices.
- Control power transformer.
Factory-Installed Options
- EMM (energy management module).
- Sound enclosure panels.
- Hot gas bypass.
- Non-fused disconnect.
- Medium temperature brine.
- Mobility package (wheels).
- Condenserless unit.
- Height adjustment (leveling) kit.
- BACnet® communication.
Field-Installed Accessories
- EMM (energy management module).
- Sound enclosure panels.
- Hot gas bypass.
- Vibration isolators (resilient pads).
- Vibration isolators (springs).
- BACnet® translator.
- LON (local operating network) translator control.
- Mobility package (wheels).
- Condenser water temperature sensors.
- Height adjustment (leveling) kit.
- Compressor return gas sensor.
- Bronze Y strainer.
- Navigator™ display module.
- Remote enhanced display.
- ANSI Flange adapters for cooler.
Physical Data (English Units)
Size | Capacity (Tons) | Evaporator flow (gpm) | Evaporator pressure drop (ft of water) | Condenser flow (gpm) | Condenser pressure drop (ft of water) |
---|---|---|---|---|---|
MPS015 | 15.6 | 37.4 | 11.8 | 45.0 | 3.2 |
MPS020 | 20.7 | 49.8 | 14.9 | 65.0 | 3.2 |
MPS030 | 31.0 | 74.5 | 14.0 | 85.0 | 5.3 |
MPS040 | 39.9 | 95.9 | 9.7 | 105.0 | 3.7 |
MPS045 | 46.6 | 111.9 | 12.2 | 117.0 | 2.3 |
Physical Data (Metric Units)
Size | Capacity (kW) | Evaporator flow (L/s) | Evaporator pressure drop (kPa) | Condenser flow (L/s) | Condenser pressure drop (kPa) |
---|---|---|---|---|---|
MPS015 | 54.7 | 2.4 | 35.1 | 2.8 | 9.6 |
MPS020 | 72.8 | 3.1 | 44.6 | 4.1 | 9.6 |
MPS030 | 109.1 | 4.7 | 42.0 | 5.4 | 15.9 |
MPS040 | 140.4 | 6.1 | 28.9 | 6.6 | 11.1 |
MPS045 | 163.8 | 7.1 | 36.4 | 7.4 | 6.9 |
Efficiency
Size | Input Power (kW) | EER | Full Load | IPLV | ||
---|---|---|---|---|---|---|
IkW/Ton | COP | IkW/Ton | COP | |||
MPS015 | 12.4 | 15.1 | 0.795 | 4.43 | 0.564 | 6.24 |
MPS020 | 15.6 | 15.9 | 0.753 | 4.67 | 0.585 | 6.01 |
MPS030 | 23.6 | 15.8 | 0.760 | 4.63 | 0.578 | 6.08 |
MPS040 | 30.2 | 15.9 | 0.756 | 4.65 | 0.560 | 6.28 |
MPS045 | 35.1 | 15.9 | 0.753 | 4.67 | 0.568 | 6.20 |
SEE ALSO
WORKS WITH
CONTROLS