Paragon
06TT
Semi-Hermetic
Twin-Screw Compressor
for air-cooled condensing operation
120 to 150 Nominal HP
452 to 605 Nominal m³/h
266 to 356 Nominal cfm
- Easy application, high efficiency, and reliability.
- Compatible with R-134a.
Carrier's latest twin-screw technology with slide valve. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.
Features
- Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
- Automatic unloaded starting and continuous unloading down to 25%, with built-in Vi compensation at part load.
- Dependable rolling element bearing design with sealed cavity for reduced loads.
- Oil pump is not required.
- 100% factory run tested.
- Integrated check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
- High efficiency, suction cooled motor with integrated NTC winding sensor for thermal protection.
- Pre-engineered oil management accessories and flexible oil separator selections to match design requirements.
- Standard commercial marine parts warranty, OEM-backed.
Weights & Dimensions (English Units)
Model | Weight
(lbs) |
Height
(in.) |
Width
(in.) |
Length
(in.) |
---|---|---|---|---|
06TT-266--- | 1352 | 19 | 21 | 50 |
06TT-301--- | 1389 | 19 | 21 | 51 |
06TT-356--- | 1460 | 19 | 21 | 53 |
Weights & Dimensions (Metric Units)
Model | Weight
(kg) |
Height
(mm) |
Width
(mm) |
Length
(mm) |
---|---|---|---|---|
06TT-266--- | 613 | 481 | 536 | 1276 |
06TT-301--- | 630 | 481 | 536 | 1299 |
06TT-356--- | 662 | 481 | 536 | 1347 |
Carrier's latest twin-screw technology with slide valve. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.
Features
- Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
- Automatic unloaded starting and continuous unloading down to 25%, with built-in Vi compensation at part load.
- Dependable rolling element bearing design with sealed cavity for reduced loads.
- Oil pump is not required.
- 100% factory run tested.
- Integrated check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
- High efficiency, suction cooled motor with integrated NTC winding sensor for thermal protection.
- Pre-engineered oil management accessories and flexible oil separator selections to match design requirements.
- Standard commercial marine parts warranty, OEM-backed.
Weights & Dimensions (English Units)
Model | Weight
(lbs) |
Height
(in.) |
Width
(in.) |
Length
(in.) |
---|---|---|---|---|
06TT-266--- | 1352 | 19 | 21 | 50 |
06TT-301--- | 1389 | 19 | 21 | 51 |
06TT-356--- | 1460 | 19 | 21 | 53 |
Weights & Dimensions (Metric Units)
Model | Weight
(kg) |
Height
(mm) |
Width
(mm) |
Length
(mm) |
---|---|---|---|---|
06TT-266--- | 613 | 481 | 536 | 1276 |
06TT-301--- | 630 | 481 | 536 | 1299 |
06TT-356--- | 662 | 481 | 536 | 1347 |
SEE ALSO
WORKS WITH
CONTROLS