Edge® Pro
33CS2PP2S-03
Commercial Non-Communicating Programmable Thermostat
Carrier’s 7-day, 5/2-day, or 1-day commercial programmable thermostats offer flexibility, quality, and reliability. The wall-mounted, low-voltage thermostat maintains room temperature by controlling the operation of an HVAC (heating, cooling and ventilation) system. Separate heating and cooling set points and auto-changeover capability allow occupied and unoccupied programming for energy savings. Humidity sensing model allows control of humidity along with room temperature.
Design
- Sleek design with simplified two-wire installation.
- Backlit display features mode and equipment status, occupancy, time of day, and outdoor air temperature.
- 2-stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump, and water source heat pump units).
- Proportional integral control of heating and cooling stages.
- Humidity control capability (with 33CS2PPRH-03 thermostat only) integrates with Humidi-MiZer®.
- Hybrid Heat® compatible.
- No batteries are required, user-configured settings are stored for an unlimited period of time.
Features
- Compressor lockout in emergency heat mode for heat pumps.
- Auxiliary heat lockout sensing for heat pumps (requires outdoor air sensor).
- Remote sensing and averaging with occupancy override.
- Keypad lockout security with passcode protection.
- UV light and filter service reminder.
- 4 or 2 periods per day selectable.
- Daylight savings adjustment.
Energy Efficiency
- Random start.
- Smart recovery.
Display, single piece installation | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 1.3-in. (32.02 mm) |
---|---|
Display, two-piece installation | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 0.9-in. (22.86 mm) |
Control Module | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 1.0-in. (25.4 mm) |
Appearance | Plastic material, silver metallic color, smooth cover |
Weight | Approx. .75lb (single piece installation) or .5lb (display only of two-piece installation) |
Design
- Sleek design with simplified two-wire installation.
- Backlit display features mode and equipment status, occupancy, time of day, and outdoor air temperature.
- 2-stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump, and water source heat pump units).
- Proportional integral control of heating and cooling stages.
- Humidity control capability (with 33CS2PPRH-03 thermostat only) integrates with Humidi-MiZer®.
- Hybrid Heat® compatible.
- No batteries are required, user-configured settings are stored for an unlimited period of time.
Features
- Compressor lockout in emergency heat mode for heat pumps.
- Auxiliary heat lockout sensing for heat pumps (requires outdoor air sensor).
- Remote sensing and averaging with occupancy override.
- Keypad lockout security with passcode protection.
- UV light and filter service reminder.
- 4 or 2 periods per day selectable.
- Daylight savings adjustment.
Energy Efficiency
- Random start.
- Smart recovery.
Display, single piece installation | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 1.3-in. (32.02 mm) |
---|---|
Display, two-piece installation | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 0.9-in. (22.86 mm) |
Control Module | 5.2-in. (132.08 mm) x 5.2-in. (132.08 mm) x 1.0-in. (25.4 mm) |
Appearance | Plastic material, silver metallic color, smooth cover |
Weight | Approx. .75lb (single piece installation) or .5lb (display only of two-piece installation) |
SEE ALSO
WORKS WITH