Skip to main content

Electronic thermostats
33T

The thermostat for fan coil units with EC motor option controls three configurable discrete speeds via an 0 – 10 V signal.

The electronic thermostat set range is from 10°C to 30°C, with the possibility to limit the temperature in public buildings where low energy consumption is a key requirement.
This is done via a dip-switch inside the control (cooling range 23°C/30°C, heating range 10°C/21°C).

Carrier electronic thermostat range is available for all Carrier hydraulic terminal ranges:
  • Type A: Two-pipe application with AC motors
  • Type B: Four-pipe or two-pipe applications with electric heaters with AC motors
  • Type C: Two-pipe application with EC motors
  • Type D: Four-pipe or two-pipe applications with electric heaters with EC motors
  • Auto fan
  • Automatic changeover from cooling to heating mode
  • Remote changeover - automatic changeover from cooling to heating mode
  • Frost protection
  • Booster heating control optimization
  • Energy saving when the room is unoccupied
  • LED intensity
  • Air sampling
  • Continuous fan
  • External contact
Carrier electronic thermostat range is available for all Carrier hydraulic terminal ranges:
  • Type A: Two-pipe application with AC motors
  • Type B: Four-pipe or two-pipe applications with electric heaters with AC motors
  • Type C: Two-pipe application with EC motors
  • Type D: Four-pipe or two-pipe applications with electric heaters with EC motors
  • Auto fan
  • Automatic changeover from cooling to heating mode
  • Remote changeover - automatic changeover from cooling to heating mode
  • Frost protection
  • Booster heating control optimization
  • Energy saving when the room is unoccupied
  • LED intensity
  • Air sampling
  • Continuous fan
  • External contact
Documents