WTC controllers
With Carrier's specific control algorithms, the Water Terminal Controller (WTC) combines best-in-class comfort solutions together with high energy efficiency management.

Use
With Carrier's specific control algorithms, the Water Terminal Controller (WTC) combines best-in-class comfort solutions together with high energy efficiency management. Designed for a variety of configurations and offered in a wide range of user interfaces, the WTC can fit every application and every need.
Control architecture

Large choice of room controllers
|
![]() WTC-RT |
![]() WTC-RCI-S |
![]() WTC-RCI-SF |
![]() WTC-RCI-SOF |
![]() WTC-RCI-D |
Temperature sensor | ✓ | ✓ | ✓ | ✓ | ✓ |
LED occupancy function | ✓ | ✓ | |||
User Set point Up/Down | ✓ | ✓ | ✓ | ✓ | |
Fan speed selection | ✓ | ✓ | ✓ | ||
Light & blind | ✓ | ||||
LCD display | ✓ |
WTC-RT | WTC-RCI-S | WTC-RCI-SF | WTC-RCI-SOF | WTC-RCI-D | |
Temperature sensor | ✓ | ✓ | ✓ | ✓ | ✓ |
LED occupancy function | ✓ | ✓ | |||
User Set point Up/Down | ✓ | ✓ | ✓ | ✓ | |
Fan speed selection | ✓ | ✓ | ✓ | ||
Light & blind | ✓ | ||||
LCD display | ✓ |
- RCI : Room Controller Interface
- S : User Set point UpDown
- O : Occupancy
- F : Fan speed Selection
- D : Digital display
Remote control

INFRA RED REMOTE CONTROL
- HVAC command
- On/off Light
- Kit IR Remote + On-Wall holder

INFRA RED REMOTE CONTROL
- HVAC command
- On/Off Light, Light dimming
- Raise/Lower/Stop Blind, Blind inclination
- Kit IR Remote + On-Wall holder

INFRA RED RECEIVER
- 3 Leds :
- Green : Occupied mode
- Yellow : Unoccupied mode
- Red blinking : Alarm
- Beep sound (Can be disabled)
- Connection to WTC : RJ45
- Kit IR Receiver + 15m Cable + Plug & Play

INFRA RED RECEIVER
- Motion detector
- Connection to WTC : RJ45
- Plug & Play
Advanced functions
- Low Energy Consumption (LEC) variable speed control
- Modulating hydraulic control
- Demand controller ventilation (DCV)
- Indoor Air Quality management
- Lights and blind management modules
Features
- High efficiency
- Easy installation
- Variety of configurations
- User friendly interface