Skip to main content

Ducted
42QSS

Cooling capacity : 3.5 - 15.4 kW

Heating capacity : 4.2- 18 kW

Refrigerant : R-32

Multi-split system compatibility (sizes 09, 12, 18, 24)


  • Energy Class A++/A+
  • Slim version available
  • Heating only mode available
  • Mono & Multi-split system compatibility
  • Ideal for a light commercial application
  • Drain pump included (750 mm lift height)
  • Easy access to internal components
  • Energy Class A++/A+
  • Slim version available
  • Heating only mode available
  • Mono & Multi-split system compatibility
  • Ideal for a light commercial application
  • Drain pump included (750 mm lift height)
  • Easy access to internal components

Works well with