All-in-one Systems. One-of-a-kind Reliability.
When your application calls for a readily available, plug-and-play solution, it calls for Carrier. Our self-contained units feature all components together in one piece of equipment, making them ideal for wheelhouses, workshops or other commercial ship applications. So if you need reliability, comfort and quiet in its simplest, most affordable form, just take one of our self-contained units out of the box and set sail.
No Results Found

Cooling Type: Water-cooled
Max Capacity (kW): 210
Refrigerant: R-410A

Cooling Type: Remote air-cooled
Max Capacity (kW): 50
Refrigerant: R-410A

Cooling Type: Air-cooled
Max Capacity (kW): 40
Refrigerant: R-410A

Cooling Type: Water-cooled
Max Capacity (kW): 100
Refrigerant: R-410A

Cooling Type: Air-cooled
Max Capacity (kW): 100
Refrigerant: R-410A

Cooling Type: Water-cooled
Max Capacity (kW): 70
Refrigerant: R-410A

Cooling Type: Seawater-cooled
Max Capacity (kW): 35
Refrigerant: R-134a, R-404A, R-407C