![Temporary Chiller Rentals | Carrier Rental Systems](https://images.carriercms.com/image/upload/w_auto,h_400,c_fill,g_center,q_auto,f_auto/v1554736994/carrier/rentals/products/carrier-rentals-air-cooled-chiller-rental-equipment.jpg)
100-Ton Air Cooled Chiller
Model #s 30GT100, 30GTN100
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Single point power connection
- Forkliftable
- Ambient temperatures to 125°F
- Brine mode to 15°F (option)
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
Water Connections | 4" 150 lb RF flange in/out |
Water Volume | 30 gallons |
Water Max. Pressure | 150 psig |
Minimum Load | 13 tons |
Min / Max Water Flow | 73 / 600 gpm |
Circuits/Compressors | 2 / 4 |
Refrigerant/Charge | R-22 |
Oil/Charge | Mineral Oil / 19 pints each |
Electrical Data - Single Disconnect
Voltage | 460V / 3 phase / 60 hertz |
Disconnect Size | -- |
Connections | -- |
Cables | (1) Set, (1) Ground |
FLA/MCA Circuit 1 | 209 / 221 amps |
Shipping Data
Shipping Weight | 11,400 lbs |
Dimensions | 15’ L x 8’-6” W x 8‘-5” H |
Leveling Required | 1” per 8' |
Installed Clearances | 8’ (sides), 4’ (electrical) |