450-Ton Air Cooled Chiller
Model # 30XAA450062-05X-L
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Trailer-mounted
- Two point power connection
- Low ambient temperature operation to -20°F
- High ambient temperature operation to 115°F
- Brine mode to 55°F
- Option for 300 psig water pressure available
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
| Water Connections | 6" 150 lb RF flange in/out |
| Water Volume | 93 gallons |
| Water Max. Pressure | 150 psig |
| Minimum Load | 42 tons |
| Min / Max Water Flow | 800 / 2004 gpm |
| Circuits/Compressors | 3 / 3 |
| Refrigerant/Charge | R134a / 205 / 415 / 415 lb |
| Oil/Charge | POE / 7.5 / 6.25 / 7.5 gal. |
Electrical Data - Two Point Power
| Voltage | 460V / 3 phase / 60 hertz |
| Disconnect Size | 600 amps / 800 amps |
| Connections | Leviton Series 16 Cam |
| Cables Circuit 1 | 4/0 - (2) Per Ph, (1) Gnd |
| Cables Circuit 2 | 4/0 - (3) Per Ph, (1) Gnd |
| FLA/MCA Circuit 1 | 375 / 402 amps |
| FLA/MCA Circuit 2 | 580 / 604 amps |
| Rec. Service | 500 / 700 amps |
Shipping Data
| Shipping Weight | 27,500 lbs (chiller only) |
| Trailer | 15,000 lbs |
| Dimensions | 48’ L x 8’ W x 8 ½‘ H |
| Leveling Required | Within 1” per 8' |
| Installed Clearances | 10’ (sides), 4’ (electrical) |