Carrier Infinity® System
The Carrier Infinity® system is our most advanced heating and cooling system and it will redefine what comfort is for you. Connected, intelligent, and efficient, the industry-leading Carrier Infinity System gives you maximum control and unsurpassed comfort by helping minimize temperature swings and hot and cold spots within your home, while saving you money on energy costs. It's the ultimate expression of our expertise and innovation—designed to give you the ideal indoor environment with the least amount of effort.
The Carrier Infinity System is a full range of top-of-the-line heating and cooling products—from traditional single-stage models to our fully variable-speed models with Greenspeed® Intelligence. These products work together seamlessly to let you customize your home's indoor environment, while also giving you information to make smarter decisions about energy management. Created with you and your family in mind—it's simple to operate, energy efficient, and quiet.
The biggest advantage of the Carrier Infinity System is the ability to create your idea of comfort. All the parts work together giving you superior energy efficiency, quiet performance, and the ability to control it from anywhere.
Create your ideal indoor environment with our most advanced HVAC—the Infinity System.
EXPERIENCE CARRIER HOME COMFORT
The Infinity System Control is sleek and compact, and mounts on your wall. As command headquarters for your home comfort system it enables communication between your indoor and outdoor equipment allowing the system to learn and adapt, offering greater comfort and performance. You'll quickly redefine how you view comfort with this simple yet intelligent tool.
Homeowners can enjoy our most up-to-date comfort and performance features with convenient and unobtrusive wireless updates.5 Similar to the software updates that you receive on your mobile device, now you can also get our latest technologies uploaded directly to your outdoor unit. Our Wi-Fi® -enabled systems may help reduce or eliminate dealer service calls while providing optimum performance through system updates. Plus, if service is required, these models have Bluetooth® technology built in for serviceability. In some cases, your dealer might be able to service the unit without having to enter your home.
Maximum Comfort
You define comfort your own way. The perfect temperature, humidity, airflow, and air quality are unique to you. Infinity systems let you customize the indoor environment you want, and the Infinity 26/24 with Greenspeed® Intelligence includes technology that’s up to 50 percent quieter than our nearest competitor1, so you’ll feel the power of our system, not hear it.
Managing airflow is a key part of reducing temperature swings in your home. Infinity products with Greenspeed® Intelligence are quiet, and can automatically respond to your needs and the changing weather.
The air in our homes can be more polluted than the air outside.2 That means the more time you spend indoors, the more important it is to clean the air in your home. Our Infinity®air purifier features patented Captures & Kills® technology that inactivates 99% of select airborne pathogens.
The right amount of moisture in the air can make your home more comfortable. Our Infinity technology can help balance your indoor humidity and during hot summer months when humidity can be even more challenging, our advanced systems can remove up to 400% more moisture than standard HVAC systems.4
Maximum Efficiency
Deciding how to heat and cool your home will affect your energy costs year round. The Infinity System technology maximizes performance across all your connected HVAC equipment, both indoors and outdoors, to use minimal energy while keeping you comfortable.
Energy-Saving Technology
Get impressive efficiency ratings with our Infinity 26 air conditioner, Infinity 24 heat pump, and Infinity 98 gas furnaces. All three products are rated “Most Efficient of ENERGY STAR® 2020.”
Energy Saving Programs
Infinity makes saving simple. The easy-to-use interface tracks your energy use in real time and utilizes two-way communication between equipment to operate efficiently. Features like zoning, smart setback, and Touch-N-Go® scheduling let you make adjustments as often as you like, saving energy by only using what you need.
1 Depending on model combination. Based on laboratory testing of Carrier’s Infinity 26 air conditioner and Infinity 24 heat pump models by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019. ↩
2 https://www.epa.gov/report-environment/indoor-air-quality. ↩
4 Infinity 26/24. Based on Carrier testing, all data was run with the systems cycling once they met the assumed home load. The assumed load at AHAM conditions (80/70, 80) is the capacity of the variable-speed running continuously in dehumidification mode. The difficult conditions load was determined by a Wrightsoft ® load calculation for a home in Florida at 69 OD 72/63 ID. This condition was provided by a customer in Florida as “worst case” ↩
5 Feature exclusively on the Infinity 26/24. ↩
* Based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles down to size 0.3 microns captured.
+Depending on model combination. Based on laboratory testing of Carrier’s Infinity ® 26 air conditioner and Infinity ® 24 heat pump models by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019.
#Based on Carrier testing, all data was run with the systems cycling once they met the assumed home load. The assumed load at AHAM conditions (80/70, 80) is the capacity of the variable-speed running continuously in dehumidification mode. The difficult conditions load was determined by a Wrightsoft ® load calculation for a home in Florida at 69 OD 72/63 ID. This condition was provided by a customer in Florida as “worst case”.