Home Comfort Innovations
Are you truly comfortable in your home? Getting the perfect indoor temperature can be difficult when the weather gets chilly in the winter and humid in the summertime. This may cause you to have hot or cold spots you just can't get rid of, or the humidity levels can be off. At Carrier, we’ve been perfecting home comfort for decades, by designing innovative technologies for efficient, quiet, and reliable systems that offer unparalleled control over your indoor environment.

Temperature is only one element of a comfortable home environment. Imbalanced humidity or moisture in the air can cause a variety of problems—mold or mildew from too much moisture, dry skin, and damaged wood furniture from too little. Carrier’s Ideal Humidity System™ Technology (included with Infinity® Systems) provides advanced humidity control, while Greenspeed® Intelligence (part of the Infinity 26 AC and Infinity 24 heat pump models) takes humidity control to a completely new level, and can remove up to 400 percent more moisture than standard systems.1
1Based on Carrier testing under simulated “worst case” conditions, as compared to a single-stage 13.0 SEER unit.

Even when the air is the perfect temperature and has the right humidity level, the sound of loud HVAC equipment can be distracting and interrupt your comfort at home. Our innovative designs help solve noise issues with technologies like compressor sound blankets and rubber compressor isolation grommets. These features minimize the sound of an outdoor unit by isolating noise and vibration. While these features are hidden inside of our products, they ensure that your heating and cooling equipment runs quieter and smoother, all while delivering energy-efficient performance.

We build our products to last. For every product we make, we do extensive research and testing. Our engineering team has multiple testing chambers to test our products in extreme conditions—including high humidity, salt spray to emulate coastal conditions, and temperatures from -148° F to 390° F. And we test to the point of failure – instead of simply testing to pass – which helps us identify opportunities to improve upon components or designs. Carrier HVAC systems are designed for a long life of providing comfort for your home, to keep your household comfortable for years to come.

If you don’t have ductwork or are remodeling your home, a ductless system can be the perfect solution to meet your home comfort needs.
We engineer our systems to meet your personal home comfort needs.


*Depending on model combination. Based on laboratory testing of Carrier’s Infinity® 26 air conditioner and Infinity® 24 heat pump models by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019.