Skip to main content
infinity-air-purifiers-captures-and-kills

INFINITY® AIR PURIFIERS INACTIVATE 99% OF CORONAVIRUS TRAPPED IN THE MERV 15 FILTER.1

If you’re like most people, you’ve been spending a lot more time inside your home lately. Unfortunately, the air inside your home can be more polluted than the air outdoors.2 Dust, pet dander, allergens and airborne pathogens can all recirculate throughout your home, which is why single-room air purifiers can have limited effectiveness. Our Infinity air purifiers features a MERV 15 air filter3 and patented Captures & Kills® technology that inactivates select airborne pathogens flowing through your HVAC system and captured by the filter, including the coronavirus, bacteria and other pathogens.1

Learn How It Works >

THE INFINITY WHOLE-HOME AIR PURIFIER

infinity-air-purifier-video-thumbnail
Featuring patented Captures & Kills technology
dealer-male-homeowner-ipad-flipped-cropped dealer-man-kitchen-island-mb
Turn to the Experts

For more information about Carrier indoor air quality products, contact a expert today.

Find an Expert keyboard_arrow_right

1 The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.  ↩

2 https://www.epa.gov/report-environment/indoor-air-quality  ↩

3 MERV is a filter efficiency standard ranging from 1 to 16 (higher MERV = higher efficiency). The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.  ↩

Chat-icon
Let's chat
- Home-icon
chat-circle-icon