Carrier Opti-V Systems
Carrier Opti-V systems are engineered to bring advanced efficiency and zoning flexibility to residential and light commercial applications. With a single wall penetration required for installation, the Opti-V heat pump can support up to nine indoor units—each offering precise temperature control, quiet operation, and reduced energy use.
Carrier Opti-V heat pumps are powered by inverter driven, variable speed compressors to ensure reliable heating in temperatures as low as -22F and efficient cooling in temps up to 125F. They are compact and built to fit seamlessly withing spaces often seen with buildings that have zero lot lines or have zoning restrictions. Opti-V heat pumps operate at sounds as low as 59 dB(A) and can support total system line lengths up to 984 ft (300m), while delivering precise comfort to each of the indoor units.
Why Opti-V Is Right For You
Air Quality
Multi-poise air handler can be paired with a MERV 13 filter.
Comfort Features
Inverter driven variable speed compressor supplies the precise amount of refrigerant needed to each zone.
Energy Savings
Heat pump delivers up to 20 SEER2, 13.3 EER2, and 10.1 HSPF2.
Minimal Installation
Control up to 9 indoor units via one wall penetration.
Size
Warranty
Qualifies for a 10-year limited parts warranty when registered within 90 days.
EXPLORE CARRIER OPTI-V SYSTEMS
Multi-zone system with up to 19.2 SEER2 and 10.0 HSPF2.
The 45VMH high static duct is matched with the 37VMH-1P heat pump.
The 45VMC fan coil is matched with the 37VMR heat recovery or the 37VMH heat pump and the 45MV9 series controllers.
The 45VMF fan coil is matched with the 37VMR heat recovery or the 37VMH heat pump and the 45MV9 series controllers.
The 45VMV air handling unit is compatible with the 37VMR heat recovery, 37VMH heat pump and the 45VM9 remote controller.
The 45VMM fan coil is matched with the 37VMR heat recovery or the 37VMH heat pump and the 45MV9 series controllers.
The 45VML fan coil is matched with the 37VMR heat recovery or the 37VMH heat pump and the 45MV9 series controllers.
Compatible with both indoor & outdoor Carrier VRF units.
Compatible with both indoor & outdoor Carrier VRF units.