![carrier-38vmh-1p-vrf-single-phase-heat-pump-c](https://images.carriercms.com/image/upload/v1626120079/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-38vmh-1p-vrf-single-phase-heat-pump-c.png)
Single-Phase Heat Pump
38VMH-1P
Multi-zone system with up to 19.2 SEER and 10.0 HSPF
Type Outdoor Heat Pump
Connect With a Local Expert
Overview
The single-phase VRF heat pump system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units have stacked dual condenser fan with side blow arrangement.
Product Features
- Up to 19.2 SEER cooling efficiency
- Up to 10.0 HSPF heating efficiency
- Available in 3, 4 & 5-ton capacity range
- 208/230-1-60Hz power supply
- Ability to connect up to 9 multiple style indoor units on a 5 ton system
- 2-pipe heat pump system
- High performance outdoor unit with Inverter-driven scroll compressor
- Cooling Operating Range: 5° F to 118° F
- Heating Operating Range: 5° F to 64° F
- Connected capacity up to 130%
- Quiet outdoor operation, as low as 58.7 dB(A)
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty. 7-year limit warranty on compressor only.