![carrier-40vmc-compact-4-way-cassette-indoor-unit](https://images.carriercms.com/image/upload/v1635455548/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmc-compact-4-way-cassette-indoor-unit.png)
Compact 4-Way Cassette
40VMC
The 40VMC fan coil is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier Compact 4-Way Cassette provides supreme comfort by delivering conditioned air flow in four directions while fitting a standard T grid ceiling.
Product Features
- 208/230V-1-60Hz voltage
- Delivers air in all four directions
- DC fan motor
- Multiple fan speeds
- Built-in condensate drain pump
- Louver control (fixed or swing)
- Fits in a standard grid ceiling
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC inverter driven fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.