![carrier-40vmf-4-way-cassette-indoor-unit](https://images.carriercms.com/image/upload/v1635455727/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmf-4-way-cassette-indoor-unit.png)
4-Way Cassette
40VMF
The 40VMF fan coil is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier Compact 4-Way Cassette provides supreme comfort by delivering conditioned air flow in four directions while fitting a standard T grid ceiling.
Product Features
- 208/230V-1-60Hz voltage
- Delivers air in all four directions
- DC fan motor
- Multiple fan speeds
- Knock out for OA opening
- Knock out for branch ducting
- Louver control (fixed or swing)
- Built-in condensate drain pump
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
- DC inverter driven fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.