![carrier-40vmh-high-static-duct-indoor-unit](https://images.carriercms.com/image/upload/v1626120080/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmh-high-static-duct-indoor-unit.png)
High Static Duct
40VMH
The 40VMH high static duct is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier High Static Ducted indoor units can handle higher static to support longer ductwork for a given space and are ideal for hideaway applications serving multiple zones.
Product Features
- 208/230V-1-60Hz voltage
- Unit can handle up to 1.0 in. wg of ESP
- DC fan motor
- Multiple fan speeds
- Integrated condensate lift up to 28â€, for sizes up to 54
- For sizes 72 and 96, condensate pump is available an accessory
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC Inverter fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the remote controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.