![carrier-40vmi-one-way-cassette-5-12k](https://images.carriercms.com/image/upload/v1635455828/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmi-one-way-cassette-5-12k.png)
One-Way Cassette
40VMI
The 40VMI one-way cassette has a slim and compact design, ideal for any solution in which ceiling space is limited.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier VRF One-Way compact cassette provides supreme comfort delivering conditioned air flow and ideal space coverage.
Product Features
- 208/230V-1-60Hz voltage
- One directional airflow
- DC fan motor
- Multiple fan speeds
- Knock-out for OA opening (15K to 24K size)
- Louver control (fixed or swing)
- Built in condensate drain pump
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.